- Article number:
- SK 3312820
- Product description
- For cold air infeed in front of the 482.6 mm (19") level in combination with the Blue e+ IT wall-mounted cooling unit.
- Benefits
- One air duct for different enclosure depths
- Material
- Sheet steel, spray-finished
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Installation options
- Mounting in the bottom 3 U of the 482.6 mm (19") level
- Dimensions
- Width: 482.6 mm
Height: 3 U
- To fit
- Depth: = 800 mm
= 1,000 mm
= 1,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 16.15 kg
- Gross weight
- 17 kg
- Customs tariff number
- 39269097
- EAN
- 4028177944541
- ETIM 9
- EC011444
- ETIM 8
- EC011444
- ECLASS 8.0
- 22410601
- Product description
-
SK IT air duct for Blue e+ wall cooling unit 3312.810, For usage in combination with Blue e+ wall cooling unit 3312.810, Installation in 19" frame