Active module for LCP Rear Door CW

Article no.: SK 3314025

Active module to support air routing via the passive module. Easily retro-fitted by locating into the service door. Control may be based on the ambient air temperature or (optionally) differential pressure. I/O board, sensors, DC fan and essential interfaces and protocols are pre-integrated.

Article no.:
SK 3314025
Design
Room cooling
CW
Benefits
Volumetric airflow is boosted via the heat exchanger to increase the cooling output
Applications
In conjunction with the passive and active modules of the LCP Rear Door CW portfolio
Function principle
Regulation of brushless DC fans using the ambient air temperature or optionally via differential pressure to ensure the software's condensate prevention function.
Material
Sheet steel
Copper
Plastic
Surface finish
RAL 9005, finely textured matt
RAL 9005, finely textured matt
Note
A water module is essential for condensation prevention by the software and display of the cooling output.
Dimensions
Width: 372 mm
Height: 2,066 mm
Depth: 123 mm
Rated operating voltage
100 V - 240 V, 1~, 50 Hz/60 Hz
Rated power input
0.47 kW
Rated current (max.)
4.8 A
Operating temperature range
10 °C...50 °C
Sound power level
At 50% speed: 77 dB(A)
At 100% speed: 87 dB(A)
Sound pressure level at a distance of 1 m
At 50% speed: 71 dB(A)
At 100% speed: 78 dB(A)
Packs of
1 pc(s).
Net weight
26 kg
Gross weight
27 kg
Customs tariff number
84145915
EAN
4028177977846
Product description
SK active module for LCP RD CW, for height = 2200 mm, RAL 9005, finely textured matt, including 16 pc(s) brushless direct current (BLDC) fans, I/O board
Approvals
Cyber Security Certificate
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Further information
Instructions
Quick guide
Software
MIB files
Software