- Article no.:
- SK 3314538
- Design
- Suite cooling
CW - Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans
- Control of the server air inlet temperature or (optionally) according to differential pressure
- With redundant temperature sensor integrated at the air end as standard
- Optimum adaptability due to dynamic, continuous control of the cold water volume flow
- By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
- Modular fan units for a demand-based cooling output (fan replacement without tools, also possible during operation)
- Fan modules configurable as n+1 redundancy
- Standard 3-phase connection for electrical redundancy
- The UL variant includes a 1- or 2-phase fixed connection with additional cover as standard.
- The separation of cooling and enclosure prevents the ingress of water into the server enclosure
- A footprint of max. 0.36 m² for all cooling services
- Improved heat recovery, thanks to high water return temperatures when using LCP CW glycol variants, for example in combination with a heat pump
- Optimum access for maintenance and servicing from the front and rear
- Function principle
- The hot air is drawn in from the room or hot aisle at the rear of the device and expelled at the front into the cold aisle after cooling. With this product, a raised floor is not necessary.
- Material
- Enclosure: Sheet steel
Front door: Aluminium, anodised/spray-finished
Sheet steel, spray-finished - Surface finish
- RAL 9005, finely textured matt
- Colour
- Enclosure: RAL 7035
Front door: Vertical sections, silver coloured and horizontal sections, RAL 9005
RAL 9005 - Options
- Automatic server enclosure door opening
Direct connection of an additional 16 CMC III sensors possible
Racks in height 2200 mm, special colour
Condensate management kit including baffle separator plus temperature and humidity sensor
Display - Monitoring
- Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage
- Direct connection of the unit via SNMP over Ethernet (2 Ethernet ports for simpler cascading of up to 16 LCPs)
- null
- Integration into RiZone OTM Suite (extended measuring and management functions, values can be transferred and visualised)
- Total cooling output/Number of fan modules
- 30 kW/4
- Total cooling output
- 30 kW
- Air throughput (unimpeded air flow)
- At 60 Hz: 6,500 m³/h
- Number of fan modules in supplied state
- 4
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm - To fit enclosure type
- VX IT
- TS IT
- Installation in bayed enclosure suite
- Set forward
- Rated operating voltage
- 200 V - 240 V, 1~, 50 Hz/60 Hz
- Max. cooling output
- 30 kW
- Type of electrical connection
- Fixed connection with cover
- Duty cycle
- 100 %
- Cooling medium
- Water
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Linear fan control
- Two-way control valve
- Water connections
- DN 40 (G 1½" external thread)
- Permissible operating pressure (p. max.)
- 10 bar
- Water inlet temperature
- 15 °C
- Protection category to IEC 60 529
- IP 20
- Options
- Automatic server enclosure door opening
- Direct connection of an additional 16 CMC III sensors possible
- Racks in height 2200 mm, special colour
- Condensate management kit including baffle separator plus temperature and humidity sensor
- Display
- Packs of
- 1 pc(s).
- Net weight
- 203 kg
- Gross weight
- 213 kg
- Customs tariff number
- 84186900
- EAN
- 4028177977693
- Product description
- SK LCP Inline CW set forward, 30 kW, UL, WHD: 300x2000x1200 mm, RAL 9005, finely textured, matt
- Documentation
- Further information
- Info sheet
- Instructions
- System Hardening
- Data sheets
- Visio Shapes
LCP InLine Protruding CW, 3314.538: WHD - 300mm/12”x 2000mm/79”x
1200mm/48”
Regulatory Model No.: LCP N 8A1P43SC9D000
The design of the row based cooling unit is optimized for use in data
centers. The integrated air/water heat exchanger guarantees a sensible
cooling output of 30 kW (Maximum) compatible with standard IT Equipment
(ITE) server enclosure dimensions, the lowest possible weight and
comprehensive system performance monitoring.
The air/water heat exchanger is mounted to the side of the IT equipment
(ITE) enclosure (Sidecar). The LCP Inline extracts the hot air from rear
of installed rackmount servers via vented rear doors on the ITE
Enclosure and LCP.
The unit is set forward from the front of the server rack by approx.
8”/200 mm and returns cooled air to the 19” equipment through vented
front doors of the ITE Enclosure and LCP from the left and right.
Maximum efficiency is achieved by using 4 built-in EC fan modules
(cooling capacity up to 30 kW, 102364 BTU/h).
The unit is prepared for the incorporation of up to six EC fan modules.
Configuration with the maximum number of fans can serve to provide
improved redundancy (>N+1) or minimise electrical power consumption.
The air/water heat exchanger and server rack are incorporated into a
single bayed suite, but nevertheless remain separate from each other.
This eliminates the risk of water penetrating into the server rack and
simplifies installation and service.
There is no access to the adjacent IT rack via the LCP.
Leakage monitoring is integrated. If a sensor installed in the
condensate tray detects a leakage, the main controller issues an alarm
message and/or interrupts the supply of cooling medium to the unit.
All components which may come into contact with condensate are made from
stainless steel in order to avoid corrosion.
The unit was developed for the exclusive purpose of providing a 100%
sensible cooling output.
An accessory kit enables top or bottom feed water connections (G 1½"
external thread). A separate Coupling Kit (9977379) is provided to
connect from BSPP threaded connections at the LCP (Supply and return) to
NPT fittings from facility water piping.
An air bleed valve at the top rear of the heat exchanger provides rapid
and simple air bleeding.
Hot swappable fans can be quickly replaced, without the need for tools
or specially qualified personnel, also during continued operation.
An advanced software concept enabling network integration for the
monitoring/setting of all technical parameters is implemented as a
standard feature.
An integrated fail-safe operating mode maintains reliable cooling in
case of a controller failure.
Up to 16 CMC III sensors (temperature/humidity etc.) can be connected to
the CAN bus.
Technical Data:
Sensitive cooling output with 4 fans: 30 kW (102364 BTU/h)
Operating temperature range, ambient: 50-122 °F/10 - 50 °C
Operating temperature range, cooling medium: 50-86 °F/10 – 30 °C
(non-condensing)
Lower inlet temperatures possible after consultation with the
manufacturer.
Installed fans: 4 (max. 6 possible)
Air throughput: 3825cfm/6500 m³/h (4 fans)
Cooling output (4 fans): 30 kW (102364 BTU/h)
Air intake temperature (EAT): 75 °F/24 °C
Water inlet temperature (EWT): 59 °F/15 °C
Medium: Water (or water/glycol mixture) (NOTE: Glycol mix will reduce
capacity)
Cooling medium throughput (0-26 GPM/0-100 LPM): approx. 16 GPM/60 LPM
(pure water)
Pressure loss: approx. 9.0psi/0.6 bar
Water connection: G 1½" external thread
Voltage: 1~ 200-240V, AC50/60Hz, L1, (L2/N), PE
Max. connected load (4 fan modules): 2150 W
Max. connected load (6 fan modules): 3150 W
Server supply air temperature control via flow rate control and
continuously variable speed EC fans
Noise level at a distance of 1 m: max. 88 dB(A)
Color: Enclosure frame, roof panel, side panels and rear door: RAL 9005
Black, fine structure matte
Dimensions: WxHxD: 12”/300mm x 79”/2000mm x 48”/1200mm
Configuration: Perforated Doors Front & Rear, Solid roof with adjustable
panel for hose, power, network connections
Weight as delivered: 507 Lbs/230 kg
Controller/Interfaces:
Rear network interfaces at the customer connection panel: 2 pcs.(RJ 45)
switched, each 10/100/1000 MBit/s (16 IP addresses)
Front USB interfaces: USB 2.0 type C for serial configuration. Power
supply for basic configurations, USB 2.0 type A for storage media,
status LED, set and reset button
Rear CAN bus interface RJ 45: For connection of up to 16 CMC III sensors
Rear alarm relay output: changeover contact (NO/NC) (48V DC, 1A, 250
VAC, 2 A)
Digital input: 1 x (male)
Analog inputs: 2 x (4-20 mA connector)
RS232 for display connection
Supported protocols: IPv4 / IPv6<(>,<)>
integrated web server, HTTP, HTTPS, SSL, SSH<(>,<)>
NTP, TCP/IP v4 and v6, DHCP, DNS, NTP<(>,<)>
Syslog, SNMP v1, v2c and v3, Traps<(>,<)>
OPC-UA, Modbus/TCP<(>,<)>
SFTP (update / file transfer)<(>,<)>
e-mail dispatch (SMTP)
User management incl. rights management: Yes
LDAP(S) / Radius connection: Yes
USB port for firmware update / data logging function: Yes
Initial commissioning / mass configuration: Yes, via predefined CSV file
Software:
Control according to server supply air temperature or optionally
according to differential pressure
Automatic or manual control selectable
Remote control via SNMP, Modbus/TCP or OPC-UA possible
Setpoint setting by external temperature sensor selectable
Optional water-side delta T control for efficient chiller operation
Programming of logical links (tasks) for automation of specific
processes possible
Measurements: Thermal and electrical power are measured continuously.
Determination and display of current EER, ∑ fan operating hours, ∑ valve
cycles and ∑ flow rate [l].
Touch Screen Display, Color, (Installed):
The front door mount LCD screen displays all relevant operating
parameters directly on the LCP.
Individual icons display operational parameters and LCP status at a
glance and, if necessary, the user can react as quickly as possible and
change parameters.
The following parameters can be read and changed at various levels:
- Display of the cold air temperature supplied to the 19“ equipment
- Display of the hot air temperature discharged from the 19” equipment
- Display of the control mode (automatic, manual, remote)
- Configuration menu: Air Circuit, Coolant circuit, Condensate
Management, Fan Registry
- Cooling water flow temperature/return temperature
- Cooling water flow
- Control valve position
- Display of pPUE, EER and Cap (cooling capacity)
- Overview of all parameters and the option to change them (protected
with PIN)
- Display of alarm and warning messages
- Overview page with IP address of the device, software version and
contact person etc. (can be entered individually)
Touch screen display, packaging unit consisting of:
- Color touch screen display, incl. mounting accessories
- 4.3" display, 480 x 272 pixels
- Resistive touch
- Brightness 200 cd/m²
- Storage temperature: : -4 – 158°F/-20 - +70°C
- Ground cable
Special Features:
Easy maintenance of the device from the front and rear. Cable routing,
power distribution and aisle containment can be installed above the LCP.
2 Ethernet interfaces, simplifying the cascading of up to 16 LCPs
(saving on ports and switches)
Tool-free replacement of the fans during operation. Optional
differential pressure control.
Integrated software with water-side delta T control for efficient
chiller operation
A droplet separator with patented condensate management is recommended
for operation with water supply temperatures (EWT) below the dew point.
This option must be requested in advance.
Available expansion height to match adjacent taller (86”/2200mm – 47RU)
ITE enclosures (79”/2000mm LCP standard: 42 U)
Accessories:
North America Coupling Kit (BSPP to NPT): 9977379
Connection hose: Contact Rittal North America
Fan module for power extension: 3313.016
Condensate pump: 3314.012
Side panel mounting: 3313.089
CMC III temperature sensor: 7030.110
CMC III differential pressure sensor: 7030.150
SK baying set LCP CW VX to TS IT: 3311.089
Rear adapter, RAL 7035: 3312.081
Rear adapter, RAL 9005: 3312.083
Integrated droplet separator on request
1200mm/48”
Regulatory Model No.: LCP N 8A1P43SC9D000
The design of the row based cooling unit is optimized for use in data
centers. The integrated air/water heat exchanger guarantees a sensible
cooling output of 30 kW (Maximum) compatible with standard IT Equipment
(ITE) server enclosure dimensions, the lowest possible weight and
comprehensive system performance monitoring.
The air/water heat exchanger is mounted to the side of the IT equipment
(ITE) enclosure (Sidecar). The LCP Inline extracts the hot air from rear
of installed rackmount servers via vented rear doors on the ITE
Enclosure and LCP.
The unit is set forward from the front of the server rack by approx.
8”/200 mm and returns cooled air to the 19” equipment through vented
front doors of the ITE Enclosure and LCP from the left and right.
Maximum efficiency is achieved by using 4 built-in EC fan modules
(cooling capacity up to 30 kW, 102364 BTU/h).
The unit is prepared for the incorporation of up to six EC fan modules.
Configuration with the maximum number of fans can serve to provide
improved redundancy (>N+1) or minimise electrical power consumption.
The air/water heat exchanger and server rack are incorporated into a
single bayed suite, but nevertheless remain separate from each other.
This eliminates the risk of water penetrating into the server rack and
simplifies installation and service.
There is no access to the adjacent IT rack via the LCP.
Leakage monitoring is integrated. If a sensor installed in the
condensate tray detects a leakage, the main controller issues an alarm
message and/or interrupts the supply of cooling medium to the unit.
All components which may come into contact with condensate are made from
stainless steel in order to avoid corrosion.
The unit was developed for the exclusive purpose of providing a 100%
sensible cooling output.
An accessory kit enables top or bottom feed water connections (G 1½"
external thread). A separate Coupling Kit (9977379) is provided to
connect from BSPP threaded connections at the LCP (Supply and return) to
NPT fittings from facility water piping.
An air bleed valve at the top rear of the heat exchanger provides rapid
and simple air bleeding.
Hot swappable fans can be quickly replaced, without the need for tools
or specially qualified personnel, also during continued operation.
An advanced software concept enabling network integration for the
monitoring/setting of all technical parameters is implemented as a
standard feature.
An integrated fail-safe operating mode maintains reliable cooling in
case of a controller failure.
Up to 16 CMC III sensors (temperature/humidity etc.) can be connected to
the CAN bus.
Technical Data:
Sensitive cooling output with 4 fans: 30 kW (102364 BTU/h)
Operating temperature range, ambient: 50-122 °F/10 - 50 °C
Operating temperature range, cooling medium: 50-86 °F/10 – 30 °C
(non-condensing)
Lower inlet temperatures possible after consultation with the
manufacturer.
Installed fans: 4 (max. 6 possible)
Air throughput: 3825cfm/6500 m³/h (4 fans)
Cooling output (4 fans): 30 kW (102364 BTU/h)
Air intake temperature (EAT): 75 °F/24 °C
Water inlet temperature (EWT): 59 °F/15 °C
Medium: Water (or water/glycol mixture) (NOTE: Glycol mix will reduce
capacity)
Cooling medium throughput (0-26 GPM/0-100 LPM): approx. 16 GPM/60 LPM
(pure water)
Pressure loss: approx. 9.0psi/0.6 bar
Water connection: G 1½" external thread
Voltage: 1~ 200-240V, AC50/60Hz, L1, (L2/N), PE
Max. connected load (4 fan modules): 2150 W
Max. connected load (6 fan modules): 3150 W
Server supply air temperature control via flow rate control and
continuously variable speed EC fans
Noise level at a distance of 1 m: max. 88 dB(A)
Color: Enclosure frame, roof panel, side panels and rear door: RAL 9005
Black, fine structure matte
Dimensions: WxHxD: 12”/300mm x 79”/2000mm x 48”/1200mm
Configuration: Perforated Doors Front & Rear, Solid roof with adjustable
panel for hose, power, network connections
Weight as delivered: 507 Lbs/230 kg
Controller/Interfaces:
Rear network interfaces at the customer connection panel: 2 pcs.(RJ 45)
switched, each 10/100/1000 MBit/s (16 IP addresses)
Front USB interfaces: USB 2.0 type C for serial configuration. Power
supply for basic configurations, USB 2.0 type A for storage media,
status LED, set and reset button
Rear CAN bus interface RJ 45: For connection of up to 16 CMC III sensors
Rear alarm relay output: changeover contact (NO/NC) (48V DC, 1A, 250
VAC, 2 A)
Digital input: 1 x (male)
Analog inputs: 2 x (4-20 mA connector)
RS232 for display connection
Supported protocols: IPv4 / IPv6<(>,<)>
integrated web server, HTTP, HTTPS, SSL, SSH<(>,<)>
NTP, TCP/IP v4 and v6, DHCP, DNS, NTP<(>,<)>
Syslog, SNMP v1, v2c and v3, Traps<(>,<)>
OPC-UA, Modbus/TCP<(>,<)>
SFTP (update / file transfer)<(>,<)>
e-mail dispatch (SMTP)
User management incl. rights management: Yes
LDAP(S) / Radius connection: Yes
USB port for firmware update / data logging function: Yes
Initial commissioning / mass configuration: Yes, via predefined CSV file
Software:
Control according to server supply air temperature or optionally
according to differential pressure
Automatic or manual control selectable
Remote control via SNMP, Modbus/TCP or OPC-UA possible
Setpoint setting by external temperature sensor selectable
Optional water-side delta T control for efficient chiller operation
Programming of logical links (tasks) for automation of specific
processes possible
Measurements: Thermal and electrical power are measured continuously.
Determination and display of current EER, ∑ fan operating hours, ∑ valve
cycles and ∑ flow rate [l].
Touch Screen Display, Color, (Installed):
The front door mount LCD screen displays all relevant operating
parameters directly on the LCP.
Individual icons display operational parameters and LCP status at a
glance and, if necessary, the user can react as quickly as possible and
change parameters.
The following parameters can be read and changed at various levels:
- Display of the cold air temperature supplied to the 19“ equipment
- Display of the hot air temperature discharged from the 19” equipment
- Display of the control mode (automatic, manual, remote)
- Configuration menu: Air Circuit, Coolant circuit, Condensate
Management, Fan Registry
- Cooling water flow temperature/return temperature
- Cooling water flow
- Control valve position
- Display of pPUE, EER and Cap (cooling capacity)
- Overview of all parameters and the option to change them (protected
with PIN)
- Display of alarm and warning messages
- Overview page with IP address of the device, software version and
contact person etc. (can be entered individually)
Touch screen display, packaging unit consisting of:
- Color touch screen display, incl. mounting accessories
- 4.3" display, 480 x 272 pixels
- Resistive touch
- Brightness 200 cd/m²
- Storage temperature: : -4 – 158°F/-20 - +70°C
- Ground cable
Special Features:
Easy maintenance of the device from the front and rear. Cable routing,
power distribution and aisle containment can be installed above the LCP.
2 Ethernet interfaces, simplifying the cascading of up to 16 LCPs
(saving on ports and switches)
Tool-free replacement of the fans during operation. Optional
differential pressure control.
Integrated software with water-side delta T control for efficient
chiller operation
A droplet separator with patented condensate management is recommended
for operation with water supply temperatures (EWT) below the dew point.
This option must be requested in advance.
Available expansion height to match adjacent taller (86”/2200mm – 47RU)
ITE enclosures (79”/2000mm LCP standard: 42 U)
Accessories:
North America Coupling Kit (BSPP to NPT): 9977379
Connection hose: Contact Rittal North America
Fan module for power extension: 3313.016
Condensate pump: 3314.012
Side panel mounting: 3313.089
CMC III temperature sensor: 7030.110
CMC III differential pressure sensor: 7030.150
SK baying set LCP CW VX to TS IT: 3311.089
Rear adapter, RAL 7035: 3312.081
Rear adapter, RAL 9005: 3312.083
Integrated droplet separator on request