- Article number:
- SK 3329.548
- Product description
- Energy-efficient Blue e wall-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard. Protection category UL Type 3R/4, 12.
- Benefits
- Suitable for outdoor siting
- Blue e technology
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2.55 kW
Cooling output L35 L35/60 Hz: 2.75 kW
Cooling output L35 L50/50 Hz: 1.95 kW
Cooling output L35 L50/60 Hz: 2 kW - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Rated current max.
- At 50 Hz: 3.3 A
At 60 Hz: 3.4 A - Start-up current max.
- At 50 Hz: 6.8 A
At 60 Hz: 7.6 A - Air throughput (unimpeded air flow)
- External circuit: 1,200 m³/h
Internal circuit: 1,200 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.14
Refrigeration factor L35 L35 (EER) 60 Hz: 1.97 - Design
- wall-mounted
- Dimensions
- Width: 405 mm
Height: 1,650 mm
Depth: 388 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 56
- Protection category NEMA
- UL Type 3R
- UL Type 4
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0.9 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 1.29 t - Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...50 °C
- Operating temperature
- Compressor cooling mode from +10 °C ambient temperature. Only the internal fan is active in the temperature range -20 °C to +10 °C.
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 1.19 kW
Power consumption L35 L35/60 Hz: 1.39 kW
Power consumption L35 L50/50 Hz: 1.45 kW
Power consumption L35 L50/60 Hz: 1.75 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Motor circuit-breaker: 6.3...10 A
- Packs of
- 1 pc(s).
- Weight/pack
- 84 kg
- Customs tariff number
- 84158200
- EAN
- 4028177937116
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK cooling unit Blue e, wall-mounted, UL Type 3R/4,, 2.43 kW, 400 V, 3~, 50 Hz, 460 V, 3~, 60 Hz,, Sheet steel,, WHD: 405 x 1650 x 388 mm,
3329548
Wall-mounted cooling unit TopTherm Blue e, UL Type 3R/4
Energy-efficient Blue e wall-mounted cooling units
with e-Comfort controller integrated as standard,
and electrical condensate evaporation (from 1000 W),
hydrophobic RiNano coating on the condenser,
protection category NEMA 3R/4/12.
Total cooling output L35 L35 50/60 Hz: 2,55 / 2,75 kW
Total cooling output L35 L50 50/60 Hz: 1,95 / 2,0 kW
Power consumption L35 L35 50/60 Hz: 1,19 / 1,39 kW
Power consumption L35 L50 50/60 Hz: 1,45 / 1,75 kW
Rated power input 50/60 Hz: 3,3 / 3,4 A
Rated operating voltage: 400-460 V, 3~, 50/60 Hz
Temperature control: e-Comfortcontroller (factory setting +35 °C)
Dimensions [WxHxD]: 405x1650x388 mm
Installation depth: 440 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,14 / 1,97
Refrigerant / Quantity:R134a / 900 g
Operating temperature range: -20 °C to 50 °C
Setting range: 20 °C to 50 °C
Bearing temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 56, external
circuit IP 34
Weight: 84 kg
Note: Compressor cooling mode from +10 °C ambient temperature. Only the
internal fan is active in the temperature range -20 °C to +10 °C.
Wall-mounted cooling unit TopTherm Blue e, UL Type 3R/4
Energy-efficient Blue e wall-mounted cooling units
with e-Comfort controller integrated as standard,
and electrical condensate evaporation (from 1000 W),
hydrophobic RiNano coating on the condenser,
protection category NEMA 3R/4/12.
Total cooling output L35 L35 50/60 Hz: 2,55 / 2,75 kW
Total cooling output L35 L50 50/60 Hz: 1,95 / 2,0 kW
Power consumption L35 L35 50/60 Hz: 1,19 / 1,39 kW
Power consumption L35 L50 50/60 Hz: 1,45 / 1,75 kW
Rated power input 50/60 Hz: 3,3 / 3,4 A
Rated operating voltage: 400-460 V, 3~, 50/60 Hz
Temperature control: e-Comfortcontroller (factory setting +35 °C)
Dimensions [WxHxD]: 405x1650x388 mm
Installation depth: 440 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,14 / 1,97
Refrigerant / Quantity:R134a / 900 g
Operating temperature range: -20 °C to 50 °C
Setting range: 20 °C to 50 °C
Bearing temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 56, external
circuit IP 34
Weight: 84 kg
Note: Compressor cooling mode from +10 °C ambient temperature. Only the
internal fan is active in the temperature range -20 °C to +10 °C.