PC enclosure system Stainless steel

Article number: PC 4650150

PC enclosure systems based on VX SE made from stainless steel 1.4301 (AISI 304). Identical design principle as the sheet steel PC. Practical rear door allows easy access for servicing. High level of access protection thanks to moulded side panels and roof, plus interior glazed door lock and lockable keyboard drawer.

Article number:
PC 4650150
Design
Stainless steel
with glazed door at the top, keyboard drawer and component shelf
Material
Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm
Rear door: Stainless steel 1.4301 (AISI 304), 2.0 mm
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Monitor field: Single-pane safety glass, 4 mm
Surface finish
Brushed, grain 400
Supply includes
Enclosure, solid top and sides
Rear door with locking rod
Glazed door at the top, latched from the inside
Component shelf
Keyboard drawer with fold-down front door for handrest and mouse pad support
Lock insert, lock no. 3524 E
Bottom door with locking rod
Gland plates, divided
Dimensions
Width: 600 mm
Height: 1,600 mm
Depth: 630 mm
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
98.5 kg
Gross weight
100.8 kg
Customs tariff number
94032080
EAN
4028177959491
ETIM 9
EC002502
ETIM 8
EC002502
ECLASS 8.0
27180501
Product description
PC PC enclosure system, WHD: 600x1600x630 mm, Stainless Steel, 1.4301, with keyboard drawer
Certificates
Surface finish
Declarations
Declaration of conformity
Documentation
Further information
Instructions
PC Enclosure with glazed door, keyboard drawer and component shelf

Stainless steel enclosure for stand-alone siting,
consisting of solid body, glanzed door top,
keyboard drawer, component shelf, bottom door,
rear door and welded base assembly.
Enclosure body with profiled mouting angles at the
front and rear on sidewalls and roof.
System slots on a 25 mm pitch pattern, all round, for
individual interior installation and two pairs of
mounting angles for space-saving system installation.
Glazed door, top:
With support frame latched from the inside, right hinged
pane with screen-printed mask
Component shelf for monitor:
Perforated, fixed
Drawer for keyboard:
Enclosure with keyboard extension piece plus pull-out
mousepad
with foldable front and handrest,
with lock insert no. 3524 E
with unlocking device for glazed door, top
max. keyboard dimensions (WxHxD): 480x70x260 mm
Bottom door:
Vertical bars with locking rod and double-bit insert
hinged on right-hand side
door folded
Rear door:
With locking rod and double-bit insert,
hinged on right-hand side
With gland plates, divided
Material:
Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm
Rear door: Stainless steel 1.4301 (AISI 304), 2.0 mm
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Monitor field: Single-pane safety glass, 4 mm
Gland plate : sheet steel, galvanized
Surface finish:
Brushed, grain 400
Protection class:
IP to IEC 60 529: IP55
NEMA: NEMA 12
Dimensions WHD: 600 x 1600 x 630 mm
Model No.: 4650150
Manufacturer: Rittal GmbH & Co.KG