- Article number:
- VX 5302038
- Product description
- For variable mounting of combination rails between two punched sections with mounting flanges in the enclosure interior.
- Benefits
- Flexible screw fastening via the slot attachment between the retaining points
- Applications
- Cascaded cable routing
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Packs of
- 8 pc(s).
- Net weight
- 0.36 kg
- Gross weight
- 0.4 kg
- PCF per pack (cradle-to-gate)
- 1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177952676
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
Angle bracket for combination rail for variable mounting of combination rails between two system chassis in the enclosure interior. Application areas: cascaded cable routing, sheet steel, zinc-plated