- Article number:
- DK 5302200
- Benefits
- Larger areas may be covered by combining multiple units.
- Versatile panel for individual requirements.
- Extendible on both sides with additional panels.
- Supports multiple dismantling and reuse
- Material
- Plastic
Fire protection corresponding to UL 94 HB, halogen-free
- Surface finish
- Matt
- Colour
- RAL 9005
- Supply includes
- Blanking panel, 1 U, with integral quick-fastening
- Build-up height
- 1 U
- Dimensions
- Width: 482.6 mm
- Units
- 1 U
- Packs of
- 5 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.605 kg
- PCF per pack (cradle-to-gate)
- 1.99 KG CO2e
- Customs tariff number
- 73269098
- EAN
- 4028177955646
- ETIM 9
- EC000456
- ECLASS 8.0
- 27189217
- Product description
-
Blanking panel, 482.6 mm (19"), 1 U, tool-free attachment, plastic, RAL 9005