- Article number:
- DK 5302202
- Product description
- For convenient, simple cable routing between two areas separated by a 482.6 mm (19") mounting level, for example, between the front and rear areas of the 482.6 mm (19") mounting level.
- Benefits
- To make the cable entry larger, two panels are easily combined with one another
- Applications
- For locking and simultaneous cable routing in installation zones to the 1 U, 482.6 mm (19") mounting standard
- Material
- Sheet steel
Brush strip: Plastic, UL 94 HB, halogen-free
Brush strip fibres: Plastic PA6, halogen-free
Brush strip mounting body: Plastic PVC, contains halogen
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Mounting cut-out
- Width:390 mm
Height:30 mm
- Dimensions
- Width: 482.6 mm
- Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.243 kg
- PCF per pack (cradle-to-gate)
- 0.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177952874
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
Cable gland panel with brush strip, 1 U, 482.6 mm (19"), sheet steel, RAL 9005