Network/server rack VX IT with glazed door, pre-configured, with 482.6 mm (19") swing frame

Article number: VX 5307157

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") swing frame for direct access to the rear of 482.6 mm (19") components, thanks to an opening angle of 130°.

PDU UK basic

PDU metered

PDU basic

PDU managed

PDU metered plus

PDU UK, metered version

PDU switched

Article number:
VX 5307157
Material
Sheet steel
Aluminium
Plastic
Glazed door: Single-pane safety glass, 3 mm
Front door: Aluminium, 1.25 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
Rear panel and roof: Dipcoat-primed, powder-coated
Front door: Aluminium, anodised/spray-finished
General colour
RAL 7035
Colour
Enclosure frame, rear panel and roof: RAL 7035
Front door: Vertical sections, silver coloured and horizontal sections, RAL 9005
Interior installation, base/plinth: RAL 9005
Handle and hinges: RAL 9005
Supply includes
Enclosure frame with doors and roof plate
Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E
Rear panel
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Base module mounted at front as infill panel
Swing frame, large, with side trim panel for the installation of 482.6 mm (19") mounting components whilst utilising the full rack height, 130°
Side panels, one-piece, for screw fastening
Base/plinth system VX, 100 mm, vented
Base/plinth corner pieces and trim panels, sides, screw-fastened
Base/plinth trim panels, front and rear plus corner and baying covers supplied loose
4 levelling feet, M12, including base/plinth adaptor (supplied loose)
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
4 combination rails for inner and outer mounting level, to fit rack depth (supplied loose)
10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
IPPC pallet
Base module mounted at front as infill panel, depth 175 mm
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
Units
40 U
Height including base/plinth
2,100 mm
Free mounting space to the 482.6 mm (19") level, front/rear
150 mm / 520 mm
Design
Swivel frame
Roof design
multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Rear door design
Rear panel
Front door design
Glazed aluminium door, solid, one-piece, 180° hinges
Mounting angle design
Swing frame
Base design
Base module mounted at front as infill panel
482.6 mm (19") level(s) version
Swing frame, 482.6 mm (19"), fitted
Load capacity
3,500 N
IK Code
IK08
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
138 kg
Gross weight
150 kg
PCF per pack (cradle-to-gate)
369.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177944985
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
VX IT network/server rack standard, WHD: 800x2000+100x800 mm, 40 U, pre-configured, glazed aluminium door at the front, 180° hinges, one-piece solid rear door, comfort handle for profile half-cylinder
Approvals
UL + C-UL (listed)
Certificates
Negative Certificate
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
Visio Shapes
VX IT pre-configured network, server and electronics enclosure<(>,<)>
"standard" variant, IT rack, installation height 40 U, glazed door at
the front, solid sheet steel rear wall.

Rack frame:
Pre-configured IT rack, comprising a torsionally rigid, welded and full
symmetrical frame of rolled, 9-fold closed hollow profile, with punchin
in a 25 mm pitch pattern.
Frame with integrated M6 blind rivet nuts, to enable fittings to be
mounted without impairing the degree of protection. All profile edges
are chamfered. Horizontal sections with integrated channel above the PU
foam seal as protection for the seal.
Same profile on all sides, with two mounting levels accessible from
inside and outside, for fast and space-saving interior installation.
Square holes on all sides to enable the use of cage nuts and metric
screws up to M8.

Base:
Welded base frame with integrated reinforcement to enable direct boltin
to the floor from inside the enclosure. Pre-configured base frame with
closed, one-piece base module as blanking trim in the front trim
position.
Further base modules or function elements can be selected as upgrades
from the range of accessories. Basic enclosure already configured with
pre-assembled, 100 mm VX base/plinth system. Base/plinth corner pieces
and side trim, closed, pre-assembled.
Front and rear base/plinth trim, vented, supplied loose for later
installation, tool-free assembly. This permits simple transport to the
place of installation using a pallet truck or fork-lift.
Baying possible on all sides. Static load capacity up to 3,500 N.

Glazed aluminium front door (IP 55) with 3 mm single-pane safety glass
(ESG) held in a frame of aluminium sections, vertical sections
silver-grey anodised, horizontal sections painted, RAL 9005. With
comfort handle for semi-cylinder (30/10) mm, with security lock 3524 E.
Door with foamed-in seal, three hinges and four-point locking rod. Door
hinge can be swapped from right to left, hinge pins with integrate door
opening angle 240° for stand-alone enclosures, 105° with baying.
Two-piece, solid sheet steel vertically divided rear door (IP 20),
foamed-in PU seal.
Baying hinges with 180° opening angle for front and rear doors available
separately via the range of accessories.

Roof plate:
Multi-part roof plate with cable entry on both sides via brush strips
over the whole enclosure depth. The multi-part design permits removal of
the roof plate with the cabling in place, which greatly simplifies late
retrofitting or modification. Roof incorporating a concealed cut-out to
accommodate a fan unit for active ventilation. To support passive
ventilation, the cover plate can be raised on spacer pillars, if
required.
Mounting levels:
Enclosure pre-configured with one 482.6 mm (19") - 40 U large swing
frame with side trim panel, including two-point locking rod and security
lock 3524 E, may be exchanged for semi-cylinder (30/10) mm, hinge
opening angle 180°.
The total static load capacity of the swing frame is 3,500 N.
The swing frame may be positioned on a 25 mm pitch pattern in the
enclosure depth.

Supply includes:
Practice-proven mounting accessories, such as spacers for optional
raising of the cover plate, 4 levelling feet, 4 cable clamp rails,
combi-rails comprising C-profile and hammer-head sections for cable
clamping, for mounting on either the inner or outer mounting level, 10
metal cable shunting rings, 125x65 mm, accessories for 19" components
comprising twelve 19" fasteners, 1 U contacting, and 25 hexagon socket
screws, conductive, with washers for thread size M5.
Potential equalisation:
All panel parts with automatic potential equalisation or prepared for
the attachment of earthing straps.
482.6 mm (19") assembly parts are supplied loose.
A potential equalisation kit is available as an accessory.

Side panels:
One-part screw-fastened side panels, variant (IP 55), mounted, are in
the scope of supply. Optional internal latch available via the range of
accessories.
Horizontally divided and vertically divided, hinged variant (IP 20)
available via the range of accessories.

QR code:
Printed QR codes on all panel parts, the roof, doors and rating plate
provide for the unambiguous marking of individual components, simplify
access to relevant product information and documentation, and ensure the
full traceability of single parts.

Material:
Enclosure frame, roof: Sheet steel 1.5 mm
Rear wall: Sheet steel 2.0 mm
Front door: Aluminium 1.5 mm, single-pane safety glass (ESG) 3.0 mm
482.6 mm (19") mounting angles: Sheet steel 2.0 mm

Surface finish (sheet steel):
Triple surface treatment for corrosion protection and resistance to
mineral oil, lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming, textured powder
coating in RAL 7035/9005.

Protection classes:
Protection category according to IEC 60 529 (with mounted side panels
in a bayed suite with seals):
IP 00 Protection category according to NEMA (with mounted side panels or
in a bayed suite with seals):
---
Surface finish:
Panel parts, doors, interior installation, painted in RAL 7035/9005
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Approvals:
UL2416 NWIN (NFPA70, NFPA75)
IEC/EN 60950 (CB Certificate and Report)
IEC/EN 62368 (CB Certificate and Report)
Dimensions (WHD): 800x2100x800 mm
Earthing measures in accordance with the risk assessment
according to DIN EN 62368-1 are not required for VX IT cabinets<(>,<)>
therefore an earthing accessory is not included in the scope of deliver
For increased EMC requirements a potential equalization set can be
purchased via the accessories programme. (5302.027 and 5302.028)
Model No: VX IT 5307.157
Manufacturer: Rittal GmbH & Co. KG