Network/server rack VX IT with glazed door, IP 55, empty enclosure

Article number: VX 5327190

VX IT, solid, for direct climate control tailored to the specific enclosure. Available without 482.6 mm (19") interior installation as an empty enclosure for individual configuration in a range of size variants, and with a protection category of up to IP 55.

PDU UK basic

PDU metered

PDU basic

PDU managed

PDU metered plus

PDU UK, metered version

PDU switched

Article number:
VX 5327190
Material
Sheet steel
Aluminium
Glazed door: Single-pane safety glass, 3 mm
Front door: Aluminium, 1.25 mm
Rear door: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Rear door and roof: Dipcoat-primed, powder-coated
Front door: Aluminium, anodised/spray-finished
General colour
RAL 7035
Colour
Enclosure frame, rear door and roof: RAL 7035
Front door: Vertical sections, silver coloured and horizontal sections, RAL 9005
Handle and hinges: RAL 9005
Supply includes
VX enclosure frame with doors and roof plate
Glazed aluminium door at the front, 180° hinges
Sheet steel rear door, solid, one-piece, 130° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with gland plate, multi-piece, solid
Baying seal and sealing kit for gland plates (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Dimensions
Width: 600 mm
Height: 1,800 mm
Depth: 600 mm
Units
38 U
Units
38 U
Roof design
one-piece, solid
Rear door design
Sheet steel door, solid, one-piece, 130° hinges
Front door design
Glazed aluminium door, solid, one-piece, 180° hinges
Mounting angle design
without
Base design
Base tray with gland plate, multi-piece, solid
Mounting angles position
without
Protection category to IEC 60 529
IP 55 only in conjunction with baying seal or screw-fastened side panels
IK Code
IK08
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
PCF per pack (cradle-to-gate)
167.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177945487
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
VX IT, without 482.6 mm (19") interior installation, glazed door, WHD: 600 x 1800 x 600 mm, 38 U, IP 55 
Approvals
UL + C-UL (listed)
Certificates
Negative Certificate
Protection category
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Data sheets
Visio Shapes
VX IT empty enclosure for individual configuration as network, server
and electronics enclosure, IT rack for protected installation of
components,
glazed door at the front, one-piece solid sheet steel door at the rear
protection category (IP 55).
Rack frame:
IT rack with high protection category, without pre-configured 482.6 mm
(19") interior installation, comprising a torsionally rigid, welded and
fully symmetrical frame of rolled, 9-fold closed hollow profile, with
punching in a 25 mm pitch pattern.
Frame with integrated M6 blind rivet nuts, to enable fittings to be
mounted without impairing the degree of protection. All profile edges
are chamfered. Horizontal sections with integrated channel above the PU
foam seal as protection for the seal.
Same profile on all sides, with two mounting levels accessible from
inside and outside, for fast and space-saving interior installation.
Square holes on all sides to enable the use of cage nuts and metric
screws up to M8.
Base:
Welded base frame with integrated reinforcement to enable direct boltin
to the floor from inside the enclosure. Multi-part, solid gland plate,
removable and exchangeable, fitted. Sealing kit for gland plates
supplied loose, baying seal (IP 55) is part of baying kits.
Baying possible on all sides.
Front and rear door:
Glazed aluminium front door (IP 55) with 3 mm single-pane safety glass
(ESG) held in a frame of aluminium sections, vertical sections
silver-grey anodised, horizontal sections painted, RAL 9005.
Door with foamed-in seal, three hinges and four-point locking rod.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 240° for stand-alone enclosures, 105° with baying.
One-piece, solid sheet steel rear door (IP 55), foamed-in PU seal.
Rear door with removable tubular door frame with integrated punching in
a 25 mm pitch pattern and integrated hammer-head cut-outs for cable
clamping, with four hinges and central four-point locking rod.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 165° for stand-alone enclosures, 112° with baying.
Both doors with comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E.
Roof plate:
One-part, solid screw-fastened roof plate with all-round foamed-in PU
seal. To support passive ventilation, the roof plate can be raised on
spacer pillars, if required.
Mounting levels:
Empty enclosure for individual configuration, without pre-configured
482.6 mm (19") interior installation.
Supply includes:
Fixing accessories for 19" components comprising twelve 19" fasteners,
U, contacting, and 25 hexagon socket screws, conductive, with washers
for thread size M5.
Potential equalisation:
All panel parts with automatic potential equalisation or prepared for
the attachment of earthing straps.
482.6 mm (19") assembly parts are supplied loose.
A potential equalisation kit is available as an accessory.
Side panels:
Side panels are not included in the scope of supply.
One-part screw-fastened variant (IP 55) available via the range of
accessories.
QR code:
Printed QR codes on all panel parts, the roof, doors and rating plate
provide for the unambiguous marking of individual components, simplify
access to relevant product information and documentation, and ensure th
full traceability of single parts.
Material:
Enclosure frame, roof: Sheet steel 1.5 mm
Rear door: Sheet steel 2.0 mm
Front door: Aluminium 1.5 mm, single-pane safety glass (ESG) 3.0 mm
482.6 mm (19") mounting angles:---
Surface finish (sheet steel):
Triple surface treatment for corrosion protection and resistance to
mineral oil, lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming, textured powder
coating in RAL 7035/9005.
Protection classes:
Protection category according to IEC 60 529 (with mounted side panels o
in a bayed suite with seals):
IP 55
Protection category according to NEMA (with mounted side panels or in a
bayed suite with seals):
TYPE12
Surface finish:
Panel parts, doors, interior installation, painted in RAL 7035/9005
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Approvals:
UL2416 NWIN (NFPA70, NFPA75)
IEC/EN 60950 (CB Certificate and Report)
IEC/EN 62368 (CB Certificate and Report)
Dimensions (WHD): 600x1800x600 mm
Earthing measures in accordance with the risk assessment
according to DIN EN 62368-1 are not required for VX IT cabinets,
therefore an earthing accessory is not included in the scope of deliver
For increased EMC requirements a potential equalization set can be
purchased via the accessories programme. (5302.027 and 5302.028)
Model No: VX IT 5327.190
Manufacturer: Rittal GmbH & Co. KG