- Article number:
- VX 5380830
- Product description
- For laying, securing and storing cables or as an empty enclosure with uneven Liquid Cooling Package (LCP) installations.
- Benefits
- Optimum accommodation of surplus cables and structured cable management
- Applications
- As a cable management rack between fully configured network and server racks
- As an empty enclosure for symmetrical balancing in cold/hot aisle containment with an uneven number of LCPs in two enclosure suites
- As a placeholder for easy retrofitting of LCP installations
- Material
- Sheet steel
Aluminium
- Surface finish
- Enclosure frame: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
- General colour
- RAL 7035
- Colour
- Enclosure: RAL 7035
Front: RAL 9005
- Supply includes
- Enclosure frame with front and rear door
Aluminium door, front, solid with black designer trim panel, 180° hinges
Sheet steel rear door, solid, one-piece, 130° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
2 roof/base plates, with cut-outs for cable entry via brush strips
3 VX punched sections with mounting flanges mounted on the left and right
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,000 mm
- Design
- Cable management enclosure
- Note
- For positioning at the start/end of an enclosure suite, a side panel will be required
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- Net weight
- 90 kg
- Gross weight
- 90 kg
- Customs tariff number
- 94032080
- EAN
- 4028177950153
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX IT Cable management enclosure, WHD: 300 x 2000 x 1000 mm