VX SE free-standing enclosure system

Article number: SE 5845600

Free-standing sheet steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. System-compatible for configuration with VX25 accessories. Efficiency is enhanced, as the side panels no longer need to be fitted and large enclosure widths replace small bayed suites.

Article number:
SE 5845600
Material
Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure, door and rear panel: dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure, solid top and sides
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Mounting plate
Gland plates
Rear panel, detachable
Lock: 3 mm double-bit
2 punched rails 18 x 39 mm
Rear panel, one-piece
Dimensions
Width: 1,200 mm
Height: 2,000 mm
Depth: 600 mm
Dimensions mounting plate (W x H)
1,099 mm x 1,896 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 3R
NEMA 12
Type rating to 508A
Type 1
Type 2
Type 3
Type 3R
Type 12
IK Code
IK10
Number of doors
2
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
196.6 kg
Gross weight
205.7 kg
PCF per pack (cradle-to-gate)
555.93 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177959231
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
VX SE Free-standing enclosure system, WHD: 1200x2000x600 mm, Sheet steel, with mounting plate, double door at the front
Approvals
UL + C-UL (listed)
Certificates
Protection category
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (System Enclosure VX SE, sheet steel)

Control cabinet for individual installation in
integral construction, consisting of basic body, doors,
rear panel and base assembly. Basic body made of
profiled side walls and roof. Housing profile with
System perforation in 25 mm DIN dimensional grid. Vertical
profiles, as well as front and rear roof frame profile
with two mounting levels for space-saving system expansion.
Rear panel screwed, base assembly welded in,
consisting of base frame and multiple divided,
sliding floor panels, with lock and side door.
Doors:
overlapping doors with foamed PU foam seal,
with removable square tube frame with perforation in
DIN dimension grid of 25 mm, lock door right with
Bar lock with four-way locking,
Double-bit insert according to DIN 43668,
Side door additionally double-locked with swing lever
Hinges with screwed-on stops, door hinge
exchangeable, with captive hinge pins,
Door opening angle 130° can be retrofitted to 180° without tools,
automatic potential equalisation to the housing body.
Gland plates:
3-part, removable and exchangeable,
mounted, automatic potential equalisation for
housing body.
Rear panel:
with foamed PU seal, screwed, automatic
potential equalisation to the housing body.
Mounting plate:
C-edged at the sides, via integrated plastic gliders
and mounting rails, depth adjustable in
grid of 25 mm. Including mounting grid for simplification
the positioning of components.
Material:
Body, rear panel, top, bottom panels: 1.5 mm sheet steel
door: 2 mm sheet steel
mounting plate: 3 mm sheet steel
Surface finish:
Triple surface treatment for corrosion protection
and resistance to mineral oils, lubricants,
Processing emulsions and solvents, nanoceramics
coating, electrophoresis dip primer,
outer surfaces powder coated in RAL 7035 texture.
Mounting plate and gland plates: galvanised
Protection class:
IP 55 according to IEC 60 529
Protection class to UL 508A: Type 12, 3R
Impact protection to IEC 62 262: IK10
Dimensions (W x H x D): 1200x2000x600 mm