- Article number:
- CP 6106500
- Product description
- The complete welded alternatives to the pedestal. For post-installation cable entry with pre-assembled connectors.
- Material
- Steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Width base plate
- 400 mm
- Height base plate
- 10 mm
- Depth base plate
- 400 mm
- Material thickness pedestal
- 3 mm
- Pedestal tube cross-section depth
- 73 mm
- Pedestal tube cross-section width
- 86 mm
- Load capacity (static)
- 40 kg
- Dimensions
- Height: 1,095 mm
- Packs of
- 1 pc(s).
- Net weight
- 22.5 kg
- Gross weight
- 22.691 kg
- PCF per pack (cradle-to-gate)
- 91.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177698468
- ETIM 9
- EC002534
- ECLASS 8.0
- 27182604
- Product description
-
CP Pedestal, open, CP 60, WHD: 400x1095x400 mm