- Article no.:
- CP 6206700
- Product description
- For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.
- Material
- Cover: Plastic
Top-mounted joint: Cast aluminium
- Colour
- Cover: RAL 7024
Top-mounted joint: RAL 7035
- Supply includes
- Seals
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 330°.
- The range of rotation can be limited by inserting the screws/limit plate provided.
- Dimensions
- Width: 146 mm
Height: 158 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.86 kg
- Gross weight
- 3.06 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684294
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Top-mounted joint CP 60, outlet horizontal