- Article number:
- AX 6320450
- Design
- Support arm connection Ø 130 mm
- Material
- Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Front panel: Aluminium
Cover caps: Plastic
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodised
Front panel: Natural anodised
- General colour
- RAL 7035
- Colour
- Enclosure and door: RAL 7035
Handle strip: Natural anodised
Front panel: Natural anodised
Cover caps: similar to RAL 7024
- Supply includes
- Enclosure with cut-out and reinforcement for support arm connection Ø 130 mm
Front with maximum cut-out, covered with easily machinable 3 mm aluminium front panel
Side handle strips with cover caps
Integral interior installation bracket with system punchings
Cam lock with 3 mm double-bit insert
- Dimensions
- Width: 500 mm
Height: 500 mm
Depth: 210 mm
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating to 508A
- Type 1
- Type 12
- Design
- Servicing access from the rear
- IK Code
- IK08
- Note
- The support arm connection and door hinge may be swapped over by rotating the enclosure
- Optional: Support arm connection Ø 130 mm, preformed off-centre in the reinforcement plate, easily drilled out
- Lock systems for servicing access from the rear: Lock insert may be exchanged for mini comfort handle AX, 27 mm lock inserts, type A
- Lock systems for servicing access from the front: Lock insert may be exchanged for 27 mm lock inserts, type A
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 12.288 kg
- Gross weight
- 13 kg
- PCF per pack (cradle-to-gate)
- 59.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177923171
- ETIM 9
- EC002504
- ETIM 8
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
AX Operating housing with handle strips, WHD: 500x500x210 mm, sheet steel, aluminium handle strips, servicing access from the rear