- Article number:
- CP 6501070
- Material
- Die-cast zinc
- Surface finish
- Textured paint
- Colour
- RAL 7024
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 0.952 kg
- Customs tariff number
- 79070000
- EAN
- 4028177262935
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Attachment CP 40, for support arm connection 90 x 71 mm, steel
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions