- Article number:
- DK 7000688
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX IT
Width: 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.222 kg
- PCF per pack (cradle-to-gate)
- 1.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177705814
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
-
PDU mounting adaptor, for mounting the PDU to punched sections with mounting flanges in the VX IT