- Article no.:
- DK 7010000
- Product description
- Up to 32 external sensors / CAN bus connection units may be connected. In addition, two each of electronic handles, reader units, reed contacts, Blue e+ units and LED strips can be connected without any further sensors. The processing unit has two internal power packs.
- Benefits
- High redundancy due to redundant power supply.
- Cost saving due to optimised space utilisation and connection technique
- High flexibility due to modular system.
- High reliability due to permanent monitoring of the physical enclosure parameters.
- Applications
- Enclosure monitoring in IT, industry and facility management
- Function principle
- Central monitoring unit for the CMC X system
- Collates measurement data and alerts network management systems or control rooms when freely adjustable limit values are exceeded.
- Automatic regulation of actuators and control of remote outputs.
- Design
- Piezo signal generator for acoustic information
- Time function thanks to real-time clock with NTP
- Material
- Steel
- Surface finish
- Enclosure: Textured
Front: Smooth - Colour
- Enclosure: RAL 7016
Front: RAL 9005 - Supply includes
- Basic system
Assembly parts for mounting in the enclosure - Interface bus system
- 2 x RJ45 CAN bus
- Alarm relay output
- 2 x terminal up to 1.5 mm² (max. 24 V Dc/x Kl1 A)
- Interfaces
- USB-C
- USB-A
- SD memory card slot (max. 32 GB)
- 2 digital inputs
- 2 open collector outputs (R,G,B) + Gnd, 500 mA per open output Activation using PWM.
- null
- Mobile website
- null
- Network interface
- null
- Interface UPS
- null
- PoE (Power over Ethernet)
- Serial interface
- RJ12
- Interface streaming
- Axis network camera with VAPIX® version 3
- Number of sensors (max.)
- 32
- Note
- Unencrypted protocols may be deactivated for enhanced network security
- LED displays (rear)
- Network status
- LED displays (front)
- Status
- Protocols
- TCP/IPv4
- TCP/IPv6
- SNMPv3
- Rest API
- SSH
- HTTPS with SSL
- NTP
- DHCP
- DNS
- SMTP
- Syslog
- LDAP
- Radius
- OPC-UA
- Modbus/TCP
- RS-232
- Operating temperature range
- 0 °C...50 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Customs tariff number
- 94032080
- Product description
- Monitoring system CMC X processing unit, 19" unit, max. 32 external sensors may be connected
CMC X Processing Unit
Article no.: DK 7010000
The processing unit is the central unit of the CMC X monitoring system. Up to 32 external sensors / CAN bus connection units may be connected. In addition, two each of electronic handles, reader units, reed contacts, Blue e+ units and LED strips may be connected without any additional sensors.