Sensors for CMC III, PDU, LCP, IoT interface

Article no.: DK 7010110

Temperature sensor with CAN bus for monitoring the ambient temperature inside the enclosure.

Article no.:
DK 7010110
Design
Temperature sensor
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
The sensor monitors the ambient temperature in the enclosure
Settings can be made via the CMC III processing unit or IoT interface
With a passive airflow the integrated sensor in the enclosure can be used. For applications without an active airflow, the external NTC sensor provided must be connected.
Measurement range for external sensors: -40 °C...+80 °C
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 9005
Supply includes
External temperature sensor with connection cable and connector
NTC sensor, length 1.80 m
max. cable length 2 m
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Dimensions
Width: 80 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
0...95 %
Packs of
1 pc(s).
Net weight
0.111 kg
Gross weight
0.163 kg
Customs tariff number
90269000
ETIM 9
EC002627
Product description
DK temperature sensor, connection via CAN bus interface, WHD: 80x30x40 mm, RAL 9005
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Data sheets
Visio Shapes
Temperature sensor with CAN-Bus
Art. 7010110
PU = 1 piece
Compact plastic enclosure with ventilated front, RAL 9005.
The sensor has two RJ45 connectors with an integrated CAN bus. The
sensor is automatically recognized by Rittal embedded devices
and assigned a consecutive number within the bus sequence.
Integrated multi-color LED as status indicator.
An NTC temperature sensor for
temperature measurement in the air flow is integrated in the sensor
housing.
An external NTC temperature sensor with connection cable is also
included.
The internal sensor can be used simultaneously with the external sensor.
Power is supplied via the connection to the CAN bus.
The warning and alarm thresholds can be set via the software of the
Rittal embedded devices, but are
stored in the sensor itself.
Technical data:
Temperature measuring range (internal sensor): + 0 °C to + 55 °C
Temperature measuring range (external sensor): - 35 °C to + 90 °C
Measurement accuracy internal sensor: +/- 2°K at 25°C
Measurement accuracy external sensor: +/- 1°K at 25°C
Resolution: 0.1°K
Socket for external sensor: 1
CAN bus sockets RJ45: 2
Degree of protection: IP 20 according to EN 60 529
Operating temperature range:
0 °C to + 55 °C
Operating humidity range:
5% to 95% RH non-condensing
WxHxD: 80 x 28 x 40 mm
Included in the PU: Sensor, temperature probe with 2 m connection cable
and
plug, quick guide and universal mounting kit