- Article no.:
- DK 7010140
- Design
- Airflow sensor
- Benefits
- Fast connection and automatic detection via plug & play
- Power is supplied via the CAN-BUS interface.
- Applications
- Enclosure monitoring in IT, industry and facility management
- Monitoring of enclosures, rooms and containers in the IT environment
- Function principle
- Settings can be made via the CMC III processing unit, PDU or IoT interface
- The airflow sensor features an external sensor mounted in the airflow.
- The sensor measures the air flow from heat losses, and can detect fluctuations in the flow.
- Material
- Plastic
- Surface finish
- Front: Smooth
Enclosure: Textured
- Colour
- RAL 9005
- Supply includes
- Sensor
Mounting plate
External airflow sensor including assembly parts
Assembly parts
- Connection to the CAN bus
- Direct
- Interface bus system
- 2 x RJ45 CAN bus
- Terminal
- Interfaces
- 2 x RJ45 CAN bus
- Jack
- Dimensions
- Width: 110 mm
Height: 30 mm
Depth: 40 mm
- Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 0...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.501 kg
- Customs tariff number
- 85319000
- Product description
-
DK Airflow sensor, for bayed enclosure suites, connection via CAN bus interface, WHD: 110x30x40 mm, RAL 9005