Access control for CMC III, PDU, LCP, IoT interface

Article no.: DK 7010180

Access control

Article no.:
DK 7010180
Design
Access control
Product description
Two handles and two reader units can be connected to one access control unit. The handles can be linked to various numerical codes or RFID card numbers via the CMC III processing unit website, PDU or IoT interface. This allows all handles connected to a CMC III processing unit, PDU or IoT interface to be controlled with just one reader unit. The integral infrared sensor also monitors the status of the controlled door (open/closed). The sensor also features a vibration sensor which emits an alarm if vandalism is detected.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
For connecting two handles and two reader units to monitor doors
Integral IR access sensor
Built-in vandalism sensor
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 9005
Supply includes
Sensor
Mounting plate
Assembly parts
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Dimensions
Width: 110 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.166 kg
Gross weight
0.169 kg
Customs tariff number
85311095
ETIM 9
EC002627
Product description
DK access control, connection via CAN bus interface, WHD: 110x30x40 mm, RAL 9005
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Data sheets
Visio Shapes
Access Control with CAN-Bus
Art. 7010180
PU = 1 piece
Compact plastic enclosure with ventilated front, RAL 9005.
The sensor has two RJ45 connectors with an integrated CAN bus. The
sensor is automatically recognized by the
Rittal Embedded Devices, and assigned within the bus sequence with
a consecutive number. Power is supplied via the
connection to the CAN bus.
Up to two Rittal handles and two Rittal readers can be
connected to one Access Control.
The integrated infrared sensor monitors the opening state
of the door (open/closed).
The unit is equipped with a vibration sensor which sends an alarm
when vandalism is detected.
Technical data:
CAN bus sockets RJ45: 2
Degree of protection: IP 20 according to EN 60 529
Operating temperature range:
0 °C to + 55 °C
Operating humidity range:
5% to 95% RH non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the PU: Sensor, quick guide and universal mounting kit