- Article number:
- DK 7030223
- Product description
- For managing access to doors.
- Benefits
- Individual codes with up to 8 digits
- One reader system may be used for multiple handles, provided they are linked to the same CMC III system or IoT interface
- Four-eyes principle ensures high security standards
- Function principle
- Direct connection to the CMC III Access Control or CMC III Door Control Module
- Optical (LED) and acoustic (alarm sound) status display
- Management of authorisations via CMC III system, IoT interface or RiZone
- Door opening with a maximum of two linked numerical codes (four-eyes principle)
- CMC III control of: Online comfort handle VX, Automatic Door Opening System (vent flaps), relay outputs from the CMC III
- Material
- Plastic
- Colour
- RAL 9005
- Supply includes
- Coded lock
Connection cable 2.9 m
Adaptor for glazed aluminium door for VX IT
Assembly parts
- Installation options
- On VX IT doors
- Adjacent to room doors
- Dimensions
- Width: 50 mm
Height: 190 mm
Depth: 25 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.268 kg
- Gross weight
- 0.271 kg
- Customs tariff number
- 83015000
- EAN
- 4028177936539
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
-
CMC III Coded lock VX, RAL 9005