- Article number:
- IT 7030601
- Product description
- Flexible access opportunities with individual 4-digit code.
- Benefits
- Enhanced security by regularly resetting the code
- Emergency opening and overwriting of the code is possible with a 40 mm profile half-cylinder to DIN 18 252
- Function principle
- The 4-digit code may be set individually by the user
- Programming mode can only be accessed via the set code
- Once the code has been entered or used, it is automatically reset to the digits "0000" so that it cannot be read by a third person once the handle has been opened
- May be opened in an emergency situation or if the code is forgotten using the master key function with key
- Material
- Die-cast zinc
Plastic
- Colour
- RAL 9005
- Supply includes
- Handle
Handle adaptor for VX IT aluminium glazed door and VX IT aluminium sheet steel door, vented (door hinge on right/left)
Assembly parts
- Dimensions
- Width: 41 mm
Height: 386 mm
Depth: 46 mm
- To fit
- Enclosure type: VX
VX IT
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.04 kg
- Customs tariff number
- 83024110
- EAN
- 4028177926035
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
-
Comforthandle Coded lock VX, RAL9005