- Article number:
- DK 7240120
- Design
- With rocker switch
- Product description
- The socket strips are available in various country-specific variants with different functional elements. Special attention has been devoted to practical, universal fastening: Variable attachment facilities have been created with an angle bracket which may be inserted in four positions. Hence, for example, the 482 mm long socket strips may optionally be mounted on 482.6mm (19") mounting angles, the 482.6 mm (19") mounting frame, on the enclosure frame, or in the rear section of the wall-mounted distributor. Socket strips with a length of more than 482 mm can only be fitted on the enclosure frame. The socket strip may be inserted into all sections with a 25 mm hole pattern, without the need for additional mounting accessories. This makes selection much easier, as well as providing additional flexibility and saving on warehousing. Provision has also been made for cable routing of the infeed, and when mounting in the 482.6 mm (19") section there is adequate space to route the infeed between the socket strip and the profile rail without kinks. The arrangement of the IEC 320 sockets at a 45° angle allows unrestricted use of angular connectors.
- Material
- Aluminium section, natural anodised
Socket inserts: Polycarbonate - Supply includes
- Socket strip
2 mounting brackets
Assembly parts
Connection cable, without connector, 2 m H05VV- F3G1,5 - Design
- With rocker switch
- Sockets
- 3 x D, earthing-pin (type F, CEE 7/3)
- Dimensions
- Height: 44 mm
Depth: 44 mm
Length: 306.6 mm - Length of connection cable
- 2 m
- Connection cable (type)
- H05VV-F3G1.5
- Mounting dimensions
- 276.5 mm
- Tolerance of mounting dimensions
- ± 25 mm
- Rated operating voltage
- 250 V AC, 50 Hz
- Rated voltage
- 250 V AC, 50 Hz
- Rated current (max.)
- 16 A
- Type of electrical connection
- Wire end ferrules
- Installation options
- Components with a 25 mm pitch pattern
- Enclosure frame
- Note
- Depending on the application, we recommend use of a charging current reserve to prevent incorrect activation due to starting-current spikes
- Variable attachment distance within a range of 25 mm, the distance given is hole centre – hole centre of mounting bracket
- Standards
- DIN 49 440-1
- Colour of socket
- Grey
- Packs of
- 1 pc(s).
- Net weight
- 0.55 kg
- Gross weight
- 0.627 kg
- Customs tariff number
- 85366990
- EAN
- 4028177221154
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK Socket strip, CEE 7/3 (type F), 3-way, 250 V, 16 A, LHD: 306,6x44x44 mm, With rocker switch
- Documentation
- Info sheet
- Safety instructions
Socket strip with 3 sockets, with switch, 250V/16A
2 angle brackets are needed to fix the socket switch in the network
enclosure. The socket strip has 3 earthing contact sockets fitted in it.
It is an aluminium section, natural anodised enclosure. The socket cups
are made from polycarbonate. Technical specifications:
Rated voltage: 250V AC
Rated current: 16A
Connection cable: 2 m, grey, without connector, H05VV-F3G1.5
Dimensions: 306.6 x 44.2 x 44 mm, DIN 49440
2 angle brackets are needed to fix the socket switch in the network
enclosure. The socket strip has 3 earthing contact sockets fitted in it.
It is an aluminium section, natural anodised enclosure. The socket cups
are made from polycarbonate. Technical specifications:
Rated voltage: 250V AC
Rated current: 16A
Connection cable: 2 m, grey, without connector, H05VV-F3G1.5
Dimensions: 306.6 x 44.2 x 44 mm, DIN 49440