Socket strip in an aluminium duct

Article number: DK 7240510

Socket strips in an aluminium duct, available in various lengths with different functional elements and variable attachment options.

Article number:
DK 7240510
Design
Without switch
Product description
The socket strips are available in various country-specific variants with different functional elements. Special attention has been devoted to practical, universal fastening: Variable attachment facilities have been created with an angle bracket which may be inserted in four positions. Hence, for example, the 482 mm long socket strips may optionally be mounted on 482.6mm (19") mounting angles, the 482.6 mm (19") mounting frame, on the enclosure frame, or in the rear section of the wall-mounted distributor. Socket strips with a length of more than 482 mm can only be fitted on the enclosure frame. The socket strip may be inserted into all sections with a 25 mm hole pattern, without the need for additional mounting accessories. This makes selection much easier, as well as providing additional flexibility and saving on warehousing. Provision has also been made for cable routing of the infeed, and when mounting in the 482.6 mm (19") section there is adequate space to route the infeed between the socket strip and the profile rail without kinks. The arrangement of the IEC 320 sockets at a 45° angle allows unrestricted use of angular connectors.
Material
Aluminium section, natural anodised
Socket inserts: Polycarbonate
Supply includes
Socket strip
2 mounting brackets
Assembly parts
Connection cable, without connector, 2 m H05VV- F3G1,5
Design
Without switch
Sockets
7 x F/B (type E, CEE 7/5)
Dimensions
Height: 44 mm
Depth: 44 mm
Length: 482.6 mm
Length of connection cable
2 m
Connection cable (type)
H05VV-F3G1.5
Mounting dimensions
452.5 mm
Tolerance of mounting dimensions
± 25 mm
Rated operating voltage
250 V AC, 50 Hz
Rated voltage
250 V AC, 50 Hz
Rated current (max.)
16 A
Type of electrical connection
Wire end ferrules
Installation options
Components with a 25 mm pitch pattern
IT wall-mounted distributor, at the rear, horizontal (adequate width provided)
Enclosure frame
482.6 mm (19") level
Note
Depending on the application, we recommend use of a charging current reserve to prevent incorrect activation due to starting-current spikes
Variable attachment distance within a range of 25 mm, the distance given is hole centre – hole centre of mounting bracket
Standards
Sockets: DIN VDE 0620-1
Sockets B/F: UTE NFC 61-303, CEE 7/NV
Colour of socket
Grey
Packs of
1 pc(s).
Net weight
0.77 kg
Gross weight
0.84 kg
Customs tariff number
85366990
EAN
4028177237575
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK Socket strip, CEE 7/5 (type E), 7-way, 250 V, 16 A, LHD: 482,6x44x44 mm, Without switch
Declarations
Declaration of conformity
Documentation
Info sheet
Safety instructions
Data sheets
Technical system catalogue
Socket strip with 7 sockets, version: F/B
2 angle brackets are needed to fix the socket switch in
the network enclosure. The socket-strip has 7 x .F/B.
country version sockets fitted in it. It is an
aluminium section, natural anodised enclosure. The
socket cups are made from polycarbonate.

Technical specifications:
Rated voltage: 250V AC
Rated current: 16A
Connection cable: 2 m, grey, without connector,
H05VV-F3G1.5