Cable management panel with steel rings

Article number: DK 7257105

For horizontal management of the patch cables, with 5 cable shunting rings.

Article number:
DK 7257105
Product description
For horizontal management of the patch cables, with 5 cable shunting rings.
Material
Panel: Sheet steel
Ring: Steel
Surface finish
Panel: Spray-finished
Ring: Zinc-plated
Colour
RAL 9005
Note
The sizes given are external dimensions.
Dimensions
Width: 482.6 mm
Units
2 U
Ring dimensions
Ring depth: 125 mm
Ring height: 85 mm
Packs of
1 pc(s).
Net weight
1 kg
Gross weight
1.114 kg
PCF per pack (cradle-to-gate)
5.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177492097
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable management panel, 2 U, with steel rings
Cable management panel, 2 U, RAL 9005

Material: Panel: sheet steel, spray finished in RAL
9005; Cable shunting ring: Sheet steel, zinc plated,
passivated
Dimensions (W x H x D): Ring size: 85 mm x 125 mm