FlatBox

Article no.: DK 7507010

Flat-packed enclosure. For optimum access and flexible use as a wall-mounted or floor-standing enclosure.

Earth rail, horizontal

Thermostat Enclosure internal thermostat

Levelling feet for FlatBox, M10 x 20 mm

Cable management panel with steel rings

Cover plates for fan panels for FlatBox

Mounting angles, 482.6 mm (19") for FlatBox

482.6 mm (19") fastener, 1 U with contact

Article no.:
DK 7507010
Design
with 482.6 mm (19") mounting angles
Product description
For flexible use as a wall-mounted or floor-standing enclosure.
Benefits
Tool-free quick assembly
System assembly on the open 482.6 mm (19") frame
Material
Sheet steel
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Flat-packed enclosure
1 wall section
2 basic supports
2 roof/base plates, with cut-outs for cable entry via brush strips
4 brush strips
2 side panels, lockable
1 glazed door, lockable, security lock 3524 E, door hinge point selectable
Connection components for tool-free, fast assembly
Earthing kit for system-compatible earthing of all enclosure parts
482.6 mm (19") mounting angles
Units
9 U
Dimensions
Width: 600 mm
Height: 492 mm
Depth: 400 mm
Installation height for components
9 U
Load capacity
max. 450 N
Note
Max. installation depth: Depth - 58 mm to rear panel
Max. distance between two 482.6 mm (19") levels: Depth - 104 mm
The maximum door opening angle is 210°
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
19.834 kg
Gross weight
20.8 kg
PCF per pack (cradle-to-gate)
79.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177551404
ETIM 9
EC002500
ETIM 8
EC002500
ECLASS 8.0
27180208
Product description
DK FlatBox, WHD: 600x492x400 mm, 9 U, with 482.6 mm (19") mounting angles
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
9 U IT-wall-/standing enclosure in flat pack form for
tool free assembly
9 U wall-/standing enclosure with depth adjustable
482.6mm (19") mounting level in the 25mm pitch
pattern, consisting of wall part, two carrying bars,
roof and gland plate, each with cut out for feeding
cable, covered with brush strips, two 482.6mm
(19") mounting angles, two lockable side panels and a
lockable glazed door. The enclosure is built up with
snap connecting elements without tools. The
symmetrical basic construction makes a build free of
confusion possible. Freely selectable doorstop.
Static load capacity of the 482.6mm (19") level:
5 kg/U. Roof and base frame and side panels each with
two ventilation fields for passive ventilation, an
extension to active air conditioning is possible with
fan motors which can be obtained separately,
ventilation fields which are not required can be
closed with cover plates which may be obtained
separately. Use in the form of a standing enclosure
is possible with levelling feet which may be obtained
separately. Additional rear 482.6mm (19") mounting
level possible with horizontal rail sets which may be
obtained separately.
Material:
Sheet steel, glazed door with pane made of single
pane safety glass
Surface finish:
Powder-coated in RAL 7035
Dimensions (W x H x D):
600 x 492 x 400 mm, 9 U