FlatBox

Article no.: DK 7507220

Flat-packed enclosure. For optimum access and flexible use as a wall-mounted or floor-standing enclosure.

Mounting angles, 482.6 mm (19") for FlatBox

482.6 mm (19") fastener, 1 U with contact

Levelling feet for FlatBox, M10 x 20 mm

Cover plates for fan panels for FlatBox

Earth rail, horizontal

Thermostat Enclosure internal thermostat

Cable management panel with steel rings

Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet

Article no.:
DK 7507220
Design
with 482.6 mm (19") mounting frame
Product description
For flexible use as a wall-mounted or floor-standing enclosure.
Benefits
Tool-free quick assembly
System assembly on the open 482.6 mm (19") frame
Material
Sheet steel
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Flat-packed enclosure
1 wall section
2 basic supports
2 roof/base plates, with cut-outs for cable entry via brush strips
4 brush strips
2 side panels, lockable
1 glazed door, lockable, security lock 3524 E, door hinge point selectable
Connection components for tool-free, fast assembly
Earthing kit for system-compatible earthing of all enclosure parts
482.6 mm (19") mounting frame
Units
21 U
Dimensions
Width: 700 mm
Height: 1,025 mm
Depth: 700 mm
Installation height for components
21 U
Load capacity
max. 750 N
Note
Max. installation depth: Depth - 58 mm to rear panel
Max. distance between two 482.6 mm (19") levels: Depth - 104 mm
The maximum door opening angle is 210°
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
49 kg
Gross weight
51 kg
PCF per pack (cradle-to-gate)
201.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177551480
ETIM 9
EC002500
ETIM 8
EC002500
ECLASS 8.0
27180208
Product description
DK FlatBox, WHD: 700x1025x700 mm, 21 U, with 482.6 mm (19") mounting frame
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
21 U IT-wall/standing enclosure in flat pack form for
tool free assembly
21 U wall/standing enclosure with depth adjustable
482.6mm (19") mounting frame at the front in the 25mm
pitch pattern, consisting of wall part, two carrying
bars, roof and gland plate, each with cut out for
feeding cable, covered with brush strips, two 482.6mm
(19") mounting angles, two lockable side panels and a
lockable glazed door.
The enclosure is built up with snap connecting
elements without tools. The symmetrical basic
construction makes a build free of confusion
possible. Freely selectable doorstop. Static load
capacity of the 482.6mm (19") level: 5 kg/U, maximum
75 kg. The enclosure width of 700mm leaves room at
the side for large numbers of cables. Side panels,
roof and base frame each with two ventilation fields
for passive ventilation, an extension to active air
conditioning is possible with fan motors which can be
obtained separately, ventilation fields which are not
required can be closed with cover plates which may be
obtained separately. Use in the form of a standing
enclosure is possible with any levelling feet.
Additional rear 482.6mm (19") mounting level possible
with horizontal rail sets which may be obtained
separately.
Material:
Sheet steel, glazed door with pane made of single
pane safety glass
Surface finish:
Powder-coated in RAL 7035
Dimensions (W x H x D):
700 x 1025 x 700 mm, 21 U