Wall-mounted enclosures AX IT with 482.6 mm (19") mounting angles, depth-variable

Article number: AX 7643350

IT wall-mounted enclosure with high protection category, for use in industrial environments. With depth-variable 482.6 mm (19") mounting angle and gland plate with brush strip for cable entry in the enclosure base. Protection category up to IP 66 (depending on the selected gland pate).

Article number:
AX 7643350
Design
Wall-mounted enclosures IT
with 482.6 mm (19") mounting angles, depth-variable
Product description
IT wall-mounted enclosure based on AX, with high protection category, for use in industrial environments. Secure, protected integration of IT directly into your production plant processes.
Benefits
Fully pre-assembled IT enclosure for immediate accommodation of 482.6 mm (19") IT components, with depth-variable mounting angles
Welded enclosure construction with all-round solid body ensures maximum protection for installed components, up to IP 66
Door hinged on the right, may be swapped to the left
Maximum usable interior volume with an extremely compact design
Individual interior configuration
Maximum cut-out in the enclosure base with optimised gland plates increases the space for cable routing by up to 33%
Convenient cable entry from below via a gland plate with integral brush strip
Material
Sheet steel
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Interior installation: Zinc-plated
Colour
RAL 7035
Supply includes
Pre-assembled IT enclosure with hinged door, of all-round solid construction
Cam lock with 3 mm double-bit insert
Gland plate with brush strip
482.6 mm (19") mounting angle, front, mounted onto four interior installation rails with depth adjustment in 25 mm pitch pattern
Mounting bracket
C rail, fastened to the rear panel
Units
12 U
Dimensions
Width: 600 mm
Height: 600 mm
Depth: 350 mm
Installation depth
278 mm
Installation height for components
12 U
Door hinge position
right, may be swapped to the left
Number of locks
2
Installation options
Pre-configured mounting bracket including C rail for cable clamping
Mounting bracket to accommodate a central earth rail
Mounting bracket for mounting a 482.6 mm (19") socket strip
Note
Variant with UL approval available on request
Basic material
Sheet steel
Lock
Lock version: Cam lock with 3 mm double-bit lock insert
Number of locks: 2
Protection category to IEC 60 529
IP 10 (up to IP 66 on request)
Up to IP 66 (depending on the selected gland pate)
Gland plate
Size: 7
Qty.: 1
Number of locks
2
Packs of
1 pc(s).
Net weight
23.3 kg
Gross weight
23.42 kg
PCF per pack (cradle-to-gate)
89.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177942400
ETIM 9
EC002500
ECLASS 8.0
27180208
Product description
AX IT wall-mounted IT distributor, 12 U, without mounting plate, with 482.6 mm (19") mounting angles, WHD: 600x600x350 mm (AX 1360), Pre-asembled IT enclosure with:, with hinged door, of all-round solid construction
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Load brochure
Wall-mounted IT enclosure based on AX, with high protection category,
for use in industrial environments.
Fully pre-assembled wall-mounted distribution enclosure with 482.6 mm
(19") mounting level, 12 U, wall-mounted distribution enclosure of 1.5
mm sheet steel, with gland plate for cable entry via brush strips in the
enclosure base.
Door of 1.5 mm sheet steel with two cam locks and 3 mm double-bit
insert, which can be exchanged for a mini comfort handle. Door hinged on
the right, but may be swapped to the left.

482.6 mm (19") mounting angles mounted onto interior installation rails
over the enclosure depth on the left and right. Depth adjustment based
on a 25 mm pitch pattern.
The mounting angles incorporate side cut-outs via which cables can be
routed between the front and rear component areas, where required.
Incoming and outgoing cables can be routed conveniently via a gland
plate with two brush strips in the enclosure base. After entry, the
cables can be clamped by way of a pre-assembled mounting bracket with C
rail. Above the C rail, there is a mounting bracket with drill holes for
mounting of a 482.6 mm (19") socket strip or a central earth rail.
Protection class:
Protection category IP 10 to IEC 60 529
The protection category of the enclosure can be raised to IP 66 by
replacing the gland plate with a solid version.
Surface finish:
Painted in RAL 7035.
Enclosure and door: Dipcoat-primed, powder-coated on the outside,
textured paint.
Interior installation: Zinc-plated.

Maximum installation depth: 278 mm

Dimensions (WHD): 600x600x350 mm

Model No: AX IT 7643.350


Manufacturer: Rittal GmbH & Co. KG