Installation bracket for 482.6 mm (19") mounting angles

Article number: DK 7698000

Required for the attachment of mounting angles 482.6 mm (19").

Article number:
DK 7698000
Design
Installation (centre), 482.6 mm (19")/metric
Material
Sheet steel
Surface finish
Zinc-plated
To fit
Width: = 800 mm
Packs of
2 pc(s).
Net weight
2.2 kg
Gross weight
2.474 kg
Customs tariff number
73182900
EAN
4028177133549
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
DK Einbauwinkel, For 482.6 mm (19") mounting angles, For W: 800 mm
482.6 mm (19") bracket for 800 mm wide network
enclosures

Mounting bracket for installing mounting angles in the
centre in a U pitch pattern or T-slot mounting angles
in 800 mm wide network enclosures
Material: 3 mm steel sheet, 2 x folded
Version: zinc-plated, passivated