- Article number:
- DK 7827544
- Product description
- Within the network distributor, this serves as a flexible infill panel which stylishly conceals the cable management area to the side of the 482.6 mm (19") mounting level. The brush strip facilitates convenient cable routing from the side and rear distributor area to the front connection level. The clearance required in front of the mounting level is at least 75 mm. The brush strip is mounted at the side on the vertical frame section, on horizontal or vertical punched sections.
- Material
- Aluminium section, natural anodised
Brush strip: Plastic, UL 94-HB
- Bristle length
- 95 mm
- Length
- 950 mm
- Assembly instruction
- The brush strip will need to be shortened when mounting on 482.6 mm (19”) mounting angles.
- Dimensions
- Length: 950 mm
- To fit
- Enclosure type: VX IT
Height: 2,000 mm
- Packs of
- 4 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 2.213 kg
- Customs tariff number
- 96035000
- EAN
- 4028177552845
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
DK Brush strip, vertical, For H: 2000 mm, For TS IT