C rails for TS, VX SE

Article number: DK 7828.060

For direct external mounting between the vertical TS, SE enclosure sections. The C-section angle bracket is additionally required for mounting between the horizontal TS, SE enclosure sections. Thanks to the universal attachment piece, the C rails may be optionally attached to the inner or outer level of the TS 8 frame.

Article number:
DK 7828.060
Product description
For direct external mounting between the vertical TS, SE enclosure sections. The angle bracket, C-section, is additionally required for mounting between the horizontal TS, SE enclosure sections. The universal design of the attachment piece allows the C rails to be optionally attached to the inner or outer level of the TS 8 frame.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
498 mm
To fit
Enclosure type: TS
SE
Width: = 600 mm
Depth: = 600 mm
Packs of
4 pc(s).
Net weight
1.736 kg
Gross weight
1.98 kg
Customs tariff number
73269098
EAN
4028177235052
ETIM 9
EC000386
ECLASS 8.0
27400501
Product description
DK C rails, L: 498 mm, For WxD: 600 mm, For TS, SE
Documentation
Info sheet
C rail for TS 8

Type of attachment: in the enclosure depth
Distance between 19" levels: 445/495 mm
Material: Sheet steel, zinc-plated, passivated

for enclosure dimensions: W: 600 mm D: 600 mm