PSM socket modules

Article no.: DK 7856120

The various modules may be inserted into the support rail in any combination.

Article no.:
DK 7856120
Design
non-switchable
Product description
The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
Material
Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1)
Length
250 mm
Thermal overcurrent protection
–
Rated operating voltage
110 V – 230 V AC, 50/60 Hz
Rated current (max.)
16 A
Required number of module slots
1
Dimensions
Length: 250 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Sockets
4 x F/B (type E, CEE 7/5)
Packs of
1 pc(s).
Net weight
0.363 kg
Gross weight
0.363 kg
Customs tariff number
85369001
EAN
4028177402577
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK PSM Plus socket module, CEE 7/5 (type E), 4-way, black, non-switchable
Data sheets
Technical system catalogue
Visio Shapes
Power system module plug-in module,
France/Belgium 4x

Installation via the plug & play system:

The plug-in module is locked into the power system
module busbar. It can be locked in or unlocked whilst
working. The module connection direction determines
which power supply will be used.
A mixture of all of the modules can be fitted in the
rails.

Technical fittings:

The plug-in module has 4 sockets available for use but
it does not have an integrated fuse.

Technical specifications:

Single-phase voltage range: 110 V - 230 V AC 50/60 Hz,
neutral conductor is required
Max. current per module: 16 A at 230 V AC
Temperature application range: +5°C - +45°C
Humidity range: 5% - 95% relative humidity,
non-condensing
Protection category IP 20
W x H x D [mm]: 50 x 250 x 45