Network rack TE 8000

Article number: TE 7888.520

TE 8000 IT enclosure with glazed door, prepared for individual interior installation.

482.6 mm (19") fastener, 1 U with contact

Article number:
TE 7888.520
Design
with side panels
Benefits
No frame structure
Optimum accessibility
Readily dismantled and therefore easily installed
Interchangeable door hinge
Material
Sheet steel
Glazed door: Single-pane safety glass, 3 mm
Surface finish
Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated
Colour
RAL 7035
Supply includes
Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Glazed door at the front, including 130° hinge, designer handle and security lock 3524 E
Sheet steel door at the rear, including 130° hinge, security lock 3524 E
Base frame with maximum cut-out (for optional population with module plates)
Roof plate including concealed cut-out for cable entry and optional fan
4 levelling feet, M10 (supplied loose)
4 spacers, 20 mm (supplied loose) to raise the roof plate
Side panels, lockable, including security lock 3524 E
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
30 mm / 30 mm / 
Distance between levels as delivered
495 mm
Load capacity
4,000 N
Protection category to IEC 60 529
IP 20
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
103 kg
EAN
4028177801455
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TE Network enclosure TE 8000, WHD: 800x2000x600 mm, 42 U, With glazed door
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
TE 8000 network enclosure
Item TE 7888.520

Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting enclosure frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting enclosure frame. Plug-in, lockable side panels, including
3524 E security lock. Sheet steel glazed door at the front, with 3 mm
single-pane safety glass, solid sheet steel door at the rear. Both
include 2-point locking rod, designer handle at the front, lock trim
panel at the rear, with replaceable logo and security lock 3524 E, can
be exchanged for Ergoform-S handle system for integrating a
semi-cylinder if required. Door hinge may be swapped to opposite side,
130° door opening angle. Doors are attached to the roof and base frame
by pin hinges. Doors may be quickly fitted/dismantled or exchanged.
Three-point latch via additional central locking point available on
request. Roof plate, one-piece, with rear opening for optional cable
entry and cut-out in the centre for passive ventilation or retrofitting
of an active fan unit including thermostat. Both openings are sealed
with cover plates in the delivered state (protection category IP 20).
Cable entry may be activated by retrofitting of brush strips. Base frame
with maximum cut-out for optional population with module plates. Two
depth-adjustable 482.6 mm (19") mounting frames with integrated 25 mm
system punching are used for the internal assembly. Mounting frames may
be secured infinitely by means of slot attachment. 200 kg load capacity
per frame, max. 400 kg for each rack. The enclosure system is a bayable
system.


Supply includes: Enclosure including spacer bolts for raising the roof
and levelling feet M10 to compensate for floor irregularities.

Material: Sheet steel

Surface finish: RAL 7035

Approvals: ---

Dimensions (WHD): 800 x 2000 x 600 mm

Installation clearance height: 42 U

Protection category: IP 20 (for sealed mounting openings in the roof
plate)

Model No: TE 7888.520

Manufacturer: Rittal GmbH & Co. KG