PDU metered

Article number: DK 7979202

High-end IT rack power distribution: Smart PDU with energy measurement per phase, i.e. output requirement of an entire IT rack

Article number:
DK 7979202
Design
482.6 mm (19") version
Product description
High-end power distribution in a compact design for IT network and server racks. With power measurement at the infeed or per phase.
Benefits
For vertical mounting, it may be attached in the zero-U space of the Rittal VX IT or TS IT rack with no need for tools
Colour coding of phases and fuse circuits (L1=pink, L2=black, L3=white)
Tool-free divider kit for VX IT
PDU self-supplied, no external power supply required
Measurement accuracy ± 0.5% (kWh) to EN 62 053-21
Integral real-time clock with battery buffering (max. 10 years, battery replaceable)
Integral electromagnetic buzzer for acoustic alarms
Adjustable limit values (warning/alarm) for voltage, current, output
Operating hours meter, total and cyclical, resettable
Power-saving design, minimal intrinsic power consumption
Technical specifications
Display/controller unit in the PDU enclosure rotatable through 180° and replaceable
Integral, fully-redundant power pack, power supply from all phases
Error-tolerant PDU power supply redundant across all phases
Voltage V, current A, frequency Hz
Active power, active energy, apparent power, apparent energy
Power factor (cosPhi) and phase angle
Zero conductor current measurement/load imbalance detection
Fuse monitoring for PDUs with integral fuse
Bright TFT display, 128 x 128 pixels (RGB) with back-lighting and energy-saving mode to display output data and basic PDU configuration
Position sensors for display rotation and correct PDU representation on the website
Power LED to indicate voltage
Material
Aluminium section, black anodised
Slots: Plastic
Supply includes
Assembly parts
No connection cable, to be provided by the customer.
Options
CMC III CAN bus sensors may be connected for ambient monitoring, max. 16 sensors
Measurement functions, description
Measurement per phase or infeed
Powerful CPU (ARM Cortex A8)
Digital input (floating contact)
Additional alarm output/relay output (changeover contact)
Dimensions
Height: 44 mm
Depth: 144 mm
Length: 450 mm
No. of sockets and type
6 x C13
Rated operating voltage
230 V (AC)
Rated current (max.)
16 A
Power consumption
3.7 kW
Infeeds
Qty.: 1
Phases per infeed: 1~
Type of electrical connection
IEC C20
Interfaces
USB 2.0 port (USB-A) for mass configuration, firmware updates & data logging
CAN bus interface (RJ 45) for a maximum of 16 ambient sensors
Serial interface RS232 (RJ12) for LTE unit, scripting, CLI
Use of own certificates/TLS 1.2
E-mail forwarding in case of alarm (SMTP)
User administration including rights management
LDAP(S)/Radius/Active Directory connection
Syslog server connection (max. 2 servers)
Fully redundant monitoring via 2nd network
Fully redundant Ethernet interface 10/100/1000 Mbit/s
Directives
EMC Directive 2014/30/EU
Low Voltage Directive 2014/35/EU
Standards
EN 62368-1
EN 61000-3
EN 61000-4
EN 61000-6
EN 62053-21
Protocols
Web server (HTTP, HTTPS, SSL) SSH, Telnet, NTP
TCP/IP v4 & v6, DHCP, DNS
SNMP v1, v2c & v3, Modbus/TCP, OPC-UA
MIB for linking into 3rd party DCIM software
FTP/SFTP (update/file transfer)
Operating temperature range
5 °C...60 °C
Ambient humidity (non-condensing)
10...95 %
Storage temperature range
-20 °C...70 °C
To fit
Enclosure type: VX IT enclosure frame: ≥ 800 mm
Enclosure type: VX IT 19" mounting angles: ≥ 800 mm
Packs of
1 pc(s).
Net weight
2 kg
Gross weight
2.54 kg
Customs tariff number
85366990
EAN
4028177947603
ETIM 9
EC002762
ETIM 8
EC002762
ECLASS 8.0
27142604
Product description
DK PDU metered, compact basic power distribution incl. energy measurement per Phase, with network interface and display, WLD: 450x44x144 mm, IEC 60320: 6 x C13
Approvals
Cyber Security Certificate
TÜV-tested safety
Declarations
Declaration of conformity
Documentation
Additional instructions
Instructions
Quick guide
Data sheets
Technical details
Technical details 2
Visio Shapes
Software
Software
Rittal PDU metered, Model No.: DK 7979.202

Compact power distributor for deployment in IT server
and network enclosures. Robust aluminium housing
with permanently mounted output slots, IEC 60320/C13 or
IEC 60320/C19 as well as CEE 7/3 (earthing-pin) and
BS 1363 (UK), depending on the type
(see below for details). The IEC C13 / C19
output slots can be protected with a lock against
unintentional removal of the connectors. Unused slots
can be closed wicht slot covers available as
accessories.This precludes an unintentional overloading
of individual phases an circuits. The fuse circuits and
phases are colour-coded for multiphase PDU variants.
A connection cable with IEC C20 or CEE connector
appropriate for the variant makes the PDU available
for immediate deployment.
The PDU metered has extensive measurement functions
for the current and power monitoring of each phase. The
integral TFT colour display anables the basic
configuration setting and quick access of the
electrical consumption data. Two Gigabit network
interfaces and the integrated Web server allow access
and data transmission using various protocols. The
consumption parameters can be forwardet to a DCIM
software via SNMP, OPC-UA, Modbus/TCP. For monitoring
the ambient parameters, up to 16 sensors (for example
temperature / humidity / smoke / leakage / access) as
well as VX IT and TS IT handle systems from the CMC
accessories program can be connected to the CAN sensor
interface.
Technical specifications metered
Input voltage range (L/N/PE): 230 VAC, 50-60Hz
input current: 16A
No. of phases: 1
Marking of phases (3-phase PDU only L1, L2, L3):
Rittal Power Pink, black, white
Number of slots type IEC 60320/C13 (total): 6
Number of slots type IEC 60320/C13
(per phase/fuse): 6
Number of slots type IEC 60320/C19 (total): -
Number of slots type IEC 60320/C19
(per phase/fuse): -
Number of slots type CEE 7/3 (total): -
Number of slots type CEE 7/3
(per phase/fuse):
No. of circuit brakers: -
Hydraulic-magnetic protective circuit-breaker: 16 A
Connector PDU input: IEC 60309 / CEE (L+N+PE, 6h)
PDU housing width: 450mm
PDU housing depth: 144mm
PDU housing height: 44mm (1HU)
PDU material: Aluminium, anodised, in RAL 9005 (black)
other colours available on request
PDU mounting adaptor (VX IT / TS IT)- Mounting options:
Frame + Zero-U space + cable route
Measurement functions: Measurement per phase or infeed
Values recorded (per phase):
Voltage (V), current (A), frequency (Hz), Power factor
Active power (kW), active energy (kWh)
apparent power (kVA)
Active power(kW),neutral conductor current measurement
fuse monitoring (at 32 A)
Optional: Residual current monitoring (RCM)
AC + DC (RCM Typ B)
max. 6 measurement points per PDU possible
(input / per phase / per fuse)
0 mA – 100 mA je RCM
Voltage measurement range: 90 - 255 V
Voltage resolution: 0.1 V
Voltage accuracy: 2%
Current measurement range: 0 - 32 A
Current resolution: 0.1 A
Measurement accuracy (measurement error, typ.): 1 %
Freely settable limit values for (warning/alarm)
Voltage, current, power: yes
Operating hours meter: Yes
Controllerboard:can be rotated
and replaced during operation
Display: TFT, RGB 128x128 pixels
Network interface: 2x RJ45, per 10/100/1000 MBit/s
Supported protocols:
IPv4 / IPv6, integral web server
HTTP, HTTPS, SSL, SSH, NTP, Telnet
TCP/IP v4 and v6, DHCP, DNS, NTP, Syslog
SNMP v1, v2c und v3, Traps
FTP/SFTP (update/file transfer)
OPC-UA, Modbus/TCP
FTP/SFTP (update/file transfer)
E-mail forwarding (SMTP)
User administration including rights management: Yes
LDAP(S)/Radius/Active Directory connection: Yes
USB port for firmware update+data logging functions:Yes
CAN bus interface: RJ45, for connecting 16 sensors
CAN sensor types: Temperature
temperature/humidity (combined),infrared access sensor
leakage, NH measurement module, smoke alarm, vandalism
airflow, EFD, differential pressure
VX IT / TS IT handle system
Plug <(>&<)> play drivers: Rittal RiZone DCIM software: Yes
Digital input: 1
Alarm relay: 48 V DC/2 A
Acoustic signal encoder
Serial interface
Conformity: CE
Standards:
Safety: EN 62368
EMV:
EN 55022 / B
EN 61000-4-2
EN 61000-4-3
EN 61000-6-2
EN 61000-6-3
Safety Directive: 2014/35/EU
EMC Directive: 2014/30/EU
MTBF (at 40°C) 100.000 hours
Protection category: IP 20 (EN 60529)
Protection class: Class 1
Pollution degree: 2
Overvoltage category: II
Environmental properties: 2011/65/EU (RoHS 2), WEEE
Storage temperature: -20 °C to +70 °C
Ambient temperature: +5°C to +50°C
Ambient humidity 10 - 95% rel. humidity, non-condensing
Operating altitude (max. above mean sea level): 3000 m
Connector lock for C14 and C20 connectors:
1x (further connector locks optional - DK 7979.020)
Covers C13 (optional accessory): DK 7955.010
Covers C19 (optional accessory): DK 7955.015
Type: Rittal PDU metered, Model No.: DK 7979.202
PDU metered 16A/1P IEC C20 6xC13