- Article number:
- SK 7980148
- Product description
- For use as a stand-alone fan, and for upgrading various fan units or to supplement the fan mounting plate.
- Supply includes
- Fan
Connection cable (0.61 m)
Assembly parts - Air throughput (unimpeded air flow)
- 184 m³/h
- Rated operating voltage
- 48 V (DC)
- Power consumption Pel
- With DC: 7.7 W
- Dimensions
- Width: 119 mm
Height: 119 mm
Depth: 38 mm - Operating temperature range
- -20 °C...70 °C
- Noise level
- With DC: 43 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 0.37 kg
- Gross weight
- 0.387 kg
- Customs tariff number
- 84145915
- EAN
- 4028177325234
- ETIM 9
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- DK Fan expansion kit, for use as a stand-alone fan, and for upgrading various fan units or to supplement the fan mounting plate, WxHxD: 119x119x38 mm, 48 V (DC)
Fan expansion kit, W x H x D = 119 x 119 x 25, 48 V
Air throughput (unimpeded air flow): 184 m³/h
Temperature range: -20°C to +70°C
Dimensions (W x H x D): 119 mm x 119 mm x 25 mm
Air throughput (unimpeded air flow): 184 m³/h
Temperature range: -20°C to +70°C
Dimensions (W x H x D): 119 mm x 119 mm x 25 mm