Levelling component for base/plinth system VX

Article number: VX 8100710

For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.

Article number:
VX 8100710
Product description
For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece. Adjusted using a SW 19 hex spanner.
Benefits
A door offset caused by uneven flooring can be corrected
Installed on the assembled enclosure, i.e. no need to plan levelling in advance
Supply includes
Assembly parts
Load capacity
Max. admissible load: 2500 N per levelling component
Note
For use in combinations of VX, VX IT, VX SE, TX , TS, TS IT, PC, IW, TP with the base/plinth system VX
Check the load capacity of the floor.
Dimensions
Height: 100 mm
Weight/pack
0.74 kg
Packs of
4 pc(s).
Net weight
0.68 kg
Gross weight
0.74 kg
Customs tariff number
73181900
EAN
4028177921559
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
VX Levelling component, for base/plinth H: 100 mm
Documentation
Info sheet