Bayed enclosure system VX25 Electronic enclosure

Article number: VX 8438000

Ideal for 482.6 mm (19") assemblies and 482.6 mm (19") slide-in equipment: With 482.6 mm (19") adaptor sections at the front, front frame, rear door, roof plate and divided gland plates.

LED system light

Comfort handle VX for VX, VX IT

Comfort handle VX for VX, VX IT

Punched section with mounting flange, 18 x 64 mm for VX

Section for cable entry, centre

Section for cable entry, rear

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Article number:
VX 8438000
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Front frame: Extruded aluminium sections with die-cast corner pieces
Rear door: Sheet steel, 2.0 mm
Gland plates: Sheet steel, 1.5 mm
Adaptor sections, 482.6 mm (19"): Sheet steel, 2 mm
Surface finish
Enclosure frame: Dipcoat-primed
Roof and rear door: Dipcoat primed, powder-coated on the outside, textured paint
Front frame: Powder-coated
Gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Front frame (r/h hinge, held on the left via magnetic snap fasteners)
Rear door (r/h hinge, may be swapped to opposite side)
Roof plate
Gland plates
Adaptor sections, 482.6 mm (19"), front
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 800 mm
Installation height for components
42 U
Packs of
1 pc(s).
Net weight
67.7 kg
Gross weight
72.2 kg
PCF per pack (cradle-to-gate)
177.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177920248
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
VX Electronic enclosure, WHD: 600x2000x800 mm, sheet steel, with hinged front frame, with adaptor sections 19", single door at the rear
Certificates
Surface finish
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (baying system) Electronic Enclosures

Housing:
symmetrical frame construction, consisting of
closed an profiled hollow section with 25 mm
pitch pattern.
Frame with integrated blind rivet nut M6 enables for
protection class oriented fixing
of fitting parts at the profile.
All sections have chamfered edges.
Horizontal sections have a protection lip above the seal.
Circumferential equal profiles with two mounting levels
accessible from inside and outside of the frame for
space-saving and fast interior installation.
The entire square perforation enables the use of cage nuts
and metrical screws up to M8.
Welded base frame with integrated base reinforcement
allows to fasten the enclosure on the underground through
the inner side of the enclosure.
Mounted three-piece gland plate, removable and exchangable.
Bayable on all sides.
Load capacity up to 15.000 N.
Front frame:
with adapter profiles 19" (482.6 mm),
hinged on the right, held on the left with
magnetic catches.
Installation height for components: 42 U.
Sheet steel door, rear:
with foamed-in seal, with removable tubular door frame
perforation in a 25 mm grid and
integrated cable clamping.
4-point latch locking rod, double-bit insert to DIN 43668,
Door hinge may be swapped from right to left.
Hinges with captive hinge pins, door opening angle 130°
tool-less retrofittable to 180°. Floor clearance 17 mm.
Roof panel:
With foamed-in seal, removable.
Roof with roof fixing screws M12.
Flat parts:
Roof, front frame, rear door, gland plates
in the scope of supply
Side panels are available as separate accessory.
Roof and floor panels are electrically conductive connected
to the frame (automatic potential equalisation)
to DIN 62 208 and
prepared for the additional attachment of earthing straps.
QR code:
Printed QR code on the roof, rear door
and type plate for unambiguous marking and for
easy recall of relevant product information and
documentation, as well as clear traceability of
single parts.
Material:
Enclosure frame, roof: 1.5 mm sheet steel
Front frame: Extruded aluminium profiles with
zinc die-cast corner pieces
Rear door: 2 mm sheet steel
Floor panels: 1.5 mm, sheet steel
Adapter profiles 19": 2 mm, sheet steel
Surface finish:
Triple surface treatment for corrosion protection and resistance
and resistance to mineral oils, lubricants,
machining emulsions and solvents: nanoceramic coating,
electrophoresis dip primer,
Roof and rear door powder-coated in RAL 7035 structure.
Front frame: powder-coated
Bottom panels: galvanised
Dimensions (W x H x D): 600x2000x800 mm; 42 U