- Article number:
- TS 8601450
- Product description
- To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear. For deeper enclosures, the rear part may be extended and screw-fastened again. For screw-fastening to the floor and enclosure with mounting hole at the sides, front and rear. The castors and levelling feet may be secured to the welded nuts M12.
- Benefits
- To increase stability
- Adjustable to the enclosure depth
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7015
- Supply includes
- 1 cross member, left
1 cross member, right
- Installation options
- For screw-fastening to the floor and enclosure with mounting hole at the sides, front and rear
- For Blue e+ chillers, the cross member can be used as base/plinth component
- Note
- Ensure sufficient stability to prevent the enclosure from tipping over!
- Dimensions
- Height: 70 mm
- To fit
- Enclosure type: VX
TS
VX SE
TP
PC
IW
Depth: = 400 mm
= 500 mm
- Suitable for depth
- = 400 mm
= 500 mm
- Packs of
- 1 pc(s).
- Net weight
- 7.483 kg
- Gross weight
- 7.66 kg
- PCF per pack (cradle-to-gate)
- 30.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177382633
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TS Cross member, adjustable, for D: 400/500 mm