- Article number:
- SZ 8609140
- Design
- for 24-pole connectors
- Product description
- With cut-outs to accommodate connectors. Module plates can be attached to divider panels for module plates.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Seal included
- Number of cut-outs
- 4
- Packs of
- 1 pc(s).
- Net weight
- 0.66 kg
- Gross weight
- 0.68 kg
- PCF per pack (cradle-to-gate)
- 2.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177211766
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
TS Module panel, for 24-pole connectors