- Article number:
- SZ 8609170
- Design
- for cable entry
- Product description
- For the entry of pre-assembled cables. Sealed, secure routing is achieved via adjustable angle brackets with inserted foam cable clamp strip. Fixed bracket, punched, for cable clamping.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Seal and assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 1.141 kg
- PCF per pack (cradle-to-gate)
- 5.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177211797
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
TS Module panel, for cable entry