Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX

Article number: VX 8617810

For heavy installed equipment such as transformers. T-head screw and slots in the support rail accommodate all mounting dimensions.

Article number:
VX 8617810
Product description

Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
VX installation options
In enclosure width 800 mm, on the inner mounting level and in the base
VX SE installation options
In enclosure width 800 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
AX installation options
In enclosure width 800 mm, in conjunction with rail for interior installation AX and base configuration rail for AX
PC installation options
In enclosure width 800 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
WI installation options
In enclosure width 800 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
To fit
Enclosure type: VX
VX SE
PC
IW
AX
CX one-piece console
CX pedestal
Width: = 800 mm
Packs of
2 pc(s).
Net weight
3.89 kg
Gross weight
4.1 kg
PCF per pack (cradle-to-gate)
16.63
Customs tariff number
73269098
EAN
4028177919525
ETIM 9
EC001285
ECLASS 8.0
27189261
Product description
VX Support rail 48 x 26 mm, for W: 800 mm
Declarations
PCF-declaration
Documentation
Info sheet
Load brochure