Cable clamp rail Right-angle section for VX, TS, VX SE, AX, PC, base/plinth system VX

Article no.: VX 8619400

For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.

Article no.:
VX 8619400
Product description
For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.
Material
Steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
VX installation options
In enclosure width 400 mm, in the base
AX installation options
In enclosure width 400 mm, in conjunction with rail for interior installation AX and base configuration rail for AX
AX stainless steel installation options
In enclosure width 400 mm, in conjunction with rail for interior installation AX and base configuration rail for AX
VX base/plinth installation options
In base/plinth width/depth 400 mm, in conjunction with holder/spacer
To fit
Base/plinth system VX
Dimensions
Length: 354 mm
To fit
Enclosure type: VX
AX
Width: = 400 mm
Suitable for width
= 400 mm
Packs of
2 pc(s).
Net weight
2 kg
Gross weight
2.34 kg
Customs tariff number
83024900
EAN
4028177921924
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
VX Cable clamp rail, mounting angle, for W: 400 mm
Documentation
Info sheet