- Article number:
- VX 8619430
- Product description
- For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- VX installation options
- In enclosure width 1000 mm, in the base
- VX SE installation options
- In enclosure width 1000 mm, in the base
- AX installation options
- In enclosure width 1000 mm, in conjunction with the AX interior installation rail and AX base configuration rail
- AX stainless steel installation options
- In enclosure width 1000 mm
- VX base/plinth installation options
- In base/plinth width/depth 1000 mm, in conjunction with holder/spacer
- Installation options for VX base/plinth, stainless steel
- In base/plinth width 1000 mm, in conjunction with one M8 nut
- AX base/plinth installation options
- In base/plinth width 1000 mm
- To fit
- Base/plinth system AX
- Base/plinth system VX
- VX base/plinth system, stainless steel
- Dimensions
- Length: 954 mm
- To fit
- Enclosure type: VX
VX SE
AX
CX one-piece console
Width: = 1,000 mm
- Suitable for width
- = 1,000 mm
- Packs of
- 2 pc(s).
- Net weight
- 5 kg
- Gross weight
- 5.14 kg
- Customs tariff number
- 73269098
- EAN
- 4028177921955
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
VX Cable clamp rail, mounting angle, for W: 1000 mm