- Article number:
- VX 8620093
- Product description
- For cable entry in the base/plinth. With a base/plinth height of 200 mm, one or two trim panels with brush strips may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels with brush strip may either be fitted at the front, rear or side on the base/plinth corner piece.
- Material
- Base/plinth trims: Sheet steel
Brush strip: Plastic, self-extinguishing
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
TX CableNet
Width/depth: 800 mm
- Type rating to 508A
- Type 1, 12
- Weight/pack
- 1.76 kg
- Packs of
- 2 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.71 kg
- Customs tariff number
- 94039910
- EAN
- 4028177922464
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth trim panel, with brush strip, for W/D: 800 mm