Base/plinth trim panels, side, 100 mm for base/plinth system VX, sheet steel

Article number: VX 8640031

To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.

Article number:
VX 8640031
Product description
To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
Material
Sheet steel
Colour
RAL 9005
Supply includes
Assembly parts
Dimensions
Height: 100 mm
To fit
Depth: = 400 mm
Type rating to 508A
Type 1, 12
Weight/pack
0.98 kg
Packs of
2 pc(s).
Net weight
0.9 kg
Gross weight
0.96 kg
Customs tariff number
94039910
EAN
4028177958937
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
VX Base/plinth trim panel, side, H: 100 mm, for D: 400 mm, sheet steel
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details