- Article number:
- VX 8660400
- Material
- Sheet steel
- Supply includes
- 2 installation brackets
Assembly parts
- Weight/pack
- 0.096 kg
- Packs of
- 2 pc(s).
- Installation options
- For interior installation on upright base/plinth trim panels
- For base/plinth trim panels rotated through 90°, the installation bracket is not needed, because in this position, the system punchings of the base/plinth trim panels may be used directly.
- To fit
- for base/plinth system VX, sheet steel
- Net weight
- 0.076 kg
- Gross weight
- 0.097 kg
- Customs tariff number
- 83024200
- EAN
- 4028177984776
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX base/plinth installation bracket, for sheet steel base/plinth, for base/plinth trim panels, H: 100/200 mm