- Article number:
- VX 8700030
- Benefits
- Time-saving assembly thanks to clip-in side panel holder
- Automatic potential equalisation and higher EMC protection, thanks to enclosure panel holders with earthing inserts located on the inside
- Easy positioning in the height and depth with the location aid
- One-person assembly
- Earthing bolts with large, paint-free contact surface for optimum contact
- Material
- Stainless steel 1.4301 (AISI 304), 1.5 mm
- Surface finish
- Brushed, grain 400
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
Height: = 1,800 mm
Depth: = 400 mm
- IP protection category to IEC 60 529
- IP 55
- Type rating to 508A
- Type 1
- Type 12
- Basic material
- Stainless steel
- Packs of
- 2 pc(s).
- Net weight
- 17.5 kg
- Gross weight
- 17.8 kg
- Customs tariff number
- 94039910
- EAN
- 4028177921450
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
VX Side panel, screw-fastened, for HD: 1800x400 mm, stainless steel, 1.4301