Bayed enclosure system VX25 Basic enclosure with glazed door

Article number: VX 8840130

The VX basic enclosure with glazed door for industrial applications: Enclosure frame with glazed door at the front, rear door, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation.

LED system light

Baying bracket, internal for VX, VX IT

Comfort handle VX for VX, VX IT

Comfort handle VX for VX, VX IT

Baying block, internal for VX, VX IT

Baying connector, external for VX, VX IT

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Article number:
VX 8840130
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Glazed door: Single-pane safety glass, 3 mm
Rear door: Sheet steel, 2.0 mm
Gland plates: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure frame
Glazed aluminium door at the front (180°)
Sheet steel door at the rear (130°)
Lock front and rear: 3 mm double-bit
Roof plate
Gland plate
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 800 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating to 508A
Type 1
Type 12
IK Code
IK08
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
73.2 kg
Gross weight
75.4 kg
PCF per pack (cradle-to-gate)
185.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177951396
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
VX Baying enclosure system, WHD: 600x2000x800 mm, sheet steel, without mounting plate, glazed door at the front
Approvals
UL + C-UL (listed)
Certificates
Protection category
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Schaltschrank (Anreih-System) Basic Enclosure with Glazed door

Housing:
symmetrical frame construction, consisting of
closed an profiled hollow section with 25 mm
pitch pattern.
Frame with integrated blind rivet nut M6 enables for
protection class oriented fixing
of fitting parts at the profile.
All sections have chamfered edges.
Horizontal sections have a protection lip above the seal.
Circumferential equal profiles with two mounting levels
accessible from inside and outside of the frame for
space-saving and fast interior installation.
The entire square perforation enables the use of cage nuts
and metrical screws up to M8.
Welded base frame with integrated base reinforcement
allows to fasten the enclosure on the underground through
the inner side of the enclosure.
Mounted three-piece gland plate, removable and exchangable.
Bayable on all sides.
Load capacity up to 15.000 N.
Aluminum glazed door front:
with foamed-in seal,
4-point latch locking rod, double-bit insert to DIN 43668,
Door hinge may be swapped from right to left.
Hinges with captive hinge pins,
door opening angle 180°.
Sheet steel door rear:
with foamed-in seal, with removable tubular door frame
with holes on a 25 mm pitch pattern and
integrated cable clamping.
4-point latch locking rod, double-bit insert to DIN 43668,
Door hinge may be swapped from right to left.
Hinges with captive hinge pins, door opening angle 130°
tool-less retrofittable to 180°.
Roof Plate:
With foamed-in seal,
screw-fastened and removable.
Roof with roof fastening screws M12.
Flat parts:
Roof, aluminum glazed door front, sheet steel door rear,
gland plaets included in scope of supply.
Side panels are available as separate accessory.
Rear door, roof and gland plates are electrically
conductive connected with the frame
(automatic potential equalisation) to DIN 62 208 and
prepared for the additional attachment of earthing straps.
QR Code:
Printed QR Code on roof, rear door and type plate
and type plate for unambiguous marking and for
easy recall of relevant product information and
documentation, as well as clear traceability of
single parts.
Material:
Enclosure frame, rear panel and roof: 1.5 mm sheet steel
Glazed door: single-pane safety glass: 3 mm, aluminum
Rear door: 2 mm, sheet steel
Gland plates: 1,5 mm, sheet steel, zinc-plated
Surface Finish:
Triple surface treatment ensures optimum protection
against corrosion and is resistant to mineral oils,
lubricants, machining emulsions and solvents:
nanoceramic coating, electro-phoretic dipcoat-priming,
textured powder coating in RAL 7035 for outside surfaces.
Glazed door fron aluminum.
Protection category to IEC 60 529
(with mounted side panels): IP 55
Protection category to UL 508A: Type 1, 12
Impact protection to IEC 62 262: IK08
Dimensions (W x H x D): 600x2000x800 mm