- Article number:
- VX 8951020
- Product description
- Including main door latch for safety locking of enclosures and bayed enclosure suites in accordance with UL regulations. Tested in conjunction with an actuator lever for master switches from the following companies: Allen Bradley, Square D, General Electric, Eaton, Siemens.
- Benefits
- Meets the requirements of UL 508 A
- In conjunction with the operating mechanism, adjacent door lock and interconnecting rods, these requirements are also met for bayed combinations
- May be mounted optionally on the left or right of the enclosure. With this cover, all single-door bayed enclosures may be configured as isolator door enclosures. The complete installation surface of the enclosure is retained.
- In conjunction with the mounting plate infill, the mounting surface of the main enclosure can be enlarged by up to 14%.
- Two cut-outs for actuator levers on the front, for internal mounting at varying heights
- Applications
- Allen Bradley: 1494 F-M1/P1/S1 and 140 U-K-FCX04
- Square D: 9422 A1
- General Electric: TDA Type 1 and 2
- Eaton NZM2(3)-XSH-12-...-NA for type 4x
- Eaton NZM2(3)-XSH-12-...-NA for type 12
- Siemens: Operating mechanism with bowden cable – complete kits
- 3VA9137-0CK12 for 3VA51 up to 125 A, plastic actuator, NEMA 1, 12, 3R, black=OFF, red=ON
- 3VA9137-0CK12 for 3VA51 up to 125 A, epoxy-coated steel actuator, NEMA 1, 12, 3R, black=OFF, red=ON
- 3VA9277-0CK12 for 3VA52/62 up to 250 A, plastic actuator NEMA 1, 12, 3R, black=OFF, red=ON
- 3VA9277-0CK12 for 3VA52/62 up to 250 A, epoxy-coated steel actuator, NEMA 1, 12, 3R, black=OFF, red=ON
- 3VA9477-0CK12 for 3VA53/54/63/64 up to 600 A, plastic actuator, NEMA 1, 12, 3R, black=OFF, red=ON
- 3VA9477-0CK12 for 3VA53/54/63/64 up to 600 A, epoxy-coated steel actuator, NEMA 1, 12, 3R, black=OFF, red=ON
- Siemens: Depth-variable operating mechanism – complete kits
- 3VA9138-0DK72, 3VA9138-0DK82, 3VA9138-0DK84
- 3VA9278-0DK72, 3VA9278-0DK82, 3VA9278-0DK84
- 3VA9478-0DK72, 3VA9478-0DK82, 3VA9478-0DK84
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Main door lock, cover plate and assembly parts.
- Dimensions
- Width: 103 mm
Height: 1,800 mm
Depth: 400 mm
- Note
- Cover may only be mounted on a single-door enclosure with tubular door frame
- Type rating to 508A
- Type 1
- Type 12
- Protection category to IEC 60 529
- IP 55 in conjunction with enclosures from the VX series
- Protection category NEMA
- NEMA 12 (in conjunction with enclosures from the VX series)
- Packs of
- 1 pc(s).
- Net weight
- 14.2 kg
- Gross weight
- 15.9 kg
- Customs tariff number
- 94039910
- EAN
- 4028177921078
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
VX Isolator door cover, WHD 103x1800x400 mm